Skip to content Skip to navigation menu

Quintix® Semi-Micro Balances with Internal Adjustment, 0.1 mg

Quintix® Semi-Micro Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.     

Top Features of Quintix® Semi-Micro Balances

  • Intuitive operation with SmartTouch interface and color touch screen 
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects  
  • Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer   

Popular Applications for Quintix® Semi-Micro Balances     

  • Routine weight measurement and secure data transfer between laboratory devices.   

Item no.:  QUINTIX125D-1S

Price:  $6,425.00

 

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. Several features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.   

Built for Ease-of-Use  

The Quintix® Semi-Micro Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.          

Integrated Applications Boost Efficiency   

Quintix® Semi-Micro Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Semi-Micro Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.  

Datasheet

Quintix®
en 1.1 MB

Applications

  • Application Area
    • Education
    • Other
    • Research and development
    • Production
    • General Laboratory
    • Food & Beverage
    • Pharmacies
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Standard balance
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 376 × 316 mm
  • Weighing Chamber Height
    218 mm
  • Weighing Pan Diameter
    ⌀ 80 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Readability
    0.01 | 0.1 mg
  • Repeatability
    0.02 | 0.07 mg
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    ≤4.0 | 1.5 s
  • Underfloor Weighing
    No

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.1 | 0.2 mg
  • Minimum Sample Weight according to USP (optimal)
    8.2 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    60 | 120 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Semi-micro balance
  • Brand
    Quintix®
Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Item no.
YCC03-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Slotted Weighing Pan
Item no.
YSP01SQP

$845.00

Slotted High-performance weighing pan, 80 mm, slotted, for 0.01 mg balances

Pipette Calibration Set
Item no.
YCP06SQ

$1,075.00

Pipette calibration kit (hardware) for balances

Weighing Pan
Item no.
YWP01SQP

$415.00

Weighing pan, 90 mm, conversion kit for 0.01 mg balances included

Filter Weighing Pan
Item no.
YFW01SQP

$565.00

Filter weighing pan, 130 mm, conversion kit for 0.01 mg balances included

Lab Balance Data Cable
Item no.
YCC04-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

GPP8 AC-Plug EU, UK, US
Item no.
6971790

$85.80

GPP8 AC-Plug EU, UK, US

Power supply GPP8 for AR, BR, KR

Dust cover
Item no.
6960SE04

Printingpaper + thermotransferfoil 90m

Self-adhesiv paper+thermotransf.foil 90m

Self-adhesive Thermopaper 5 x 24m

Thermopaper 5 x 24m
Item no.
69Y03287

Data Cable mini USB,RS232 25-pin

$64.00

Accessories for weights and weight sets

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Demo Box for Semi-Micro Balances

$1,095.00

Accessories for weights and weight sets

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Knob Weight
Item no.
YCW452-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Cover glass
Item no.
69SE0055

Front glass
Item no.
69SE0016

Protecting cover
Item no.
6960SE05

Antstatic brush
Item no.
69MS0090

levelling screw
Item no.
69B20005

data IO/Power IN pcb
Item no.
69SE0075

Weighing pan D80
Item no.
69SE0043

Sealing strip, left and right

Lateral slide, left
Item no.
69SE0057

Cable Peltier pcb
Item no.
69SE0072

Cover bearing
Item no.
69SE0063

Hood with display unit
Item no.
69SE0048

Groundplate, cpl.
Item no.
69SE0050

Door handle, top
Item no.
69SE0079

Slider
Item no.
69SE0060

Base plate weighing chamber  D80

Pan connection
Item no.
69SE0065

Peltier Board
Item no.
69SE0070

Locking slide
Item no.
69SE0052

null indicator subassembly

Carton
Item no.
69SE0954

application pcb (needs to be programmed)

system wiring pcb
Item no.
69SE0087

Cushion set
Item no.
69SE0955

Cover heat sink
Item no.
69SE0054

Frame cover
Item no.
69SE0053

Door handle, right
Item no.
69SE0080

Main pcb (needs to be programmed)

Cover, left and right
Item no.
69SE0062

Foil cable 34 pol.
Item no.
69SE0071

Peltierelement
Item no.
69SE0064

Lateral slide, right
Item no.
69SE0056

pressure plate (level indicator)

Closure cap Mini USB
Item no.
69SE0074

Hook
Item no.
69SE0059

Lifting device
Item no.
69SE0066

Rear wall
Item no.
69SE0058

Door handle, left
Item no.
69SE0081

level indicator
Item no.
69B12133

Customers Also Purchased

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Learn More
Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Learn More