Skip to content Skip to navigation menu

Quintix® Semi-Micro Balance 60 g x 0.01 mg, Verified Russia

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Item no.:  QUINTIX65-1ORU

   

Redefining Standard

Quintix® makes laboratory work more enjoyable. The intuitive touch-screen in combination with the most precise weighing technology make Quintix® laboratory balances the only choice to achieve the best results. You will benefit from improved workflows by easy-to-use application programs. If you need to generate GLP-compliant documents, you will save considerable time and effort with the “plug and work” connectivity of Quintix® laboratory balances.

  • Intuitive operation of the balance without having to read a manual thanks to the new user interface and color touch screen
  • Integrated application programs and intuitive user guidance for greater efficiency in your daily lab routine
  • Highest accuracy and convenience ensured at all times by the isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Balanzas de Referencia para Laboratorio Quintix® y Secura®: Pesaje Confiable para Resultados más Rápidos y Mejores
es 1.9 MB
Balances de laboratoire standard Quintix® et Secura®. Des résultats plus rapides et plus fiables.
fr 1.9 MB
Quintix® e Secura® - balanças Standard para laboratório: Para resultados de pesagem mais rápidos e confiáveis
pt 1.9 MB
Quintix® 和 Secura® 标准实验室天平:更快、更好地获得可靠的称重结果
zh 2.2 MB
Quintix® とSecura® のスタンダードラボ用天びん:信頼性の高いひょう量で、すぐれた測定結果を迅速に提供
2.1 MB
Стандартные лабораторные весы Quintix® и Secura®. - Надёжное взвешивание с быстрыми и точными результатами
ru 2.0 MB

Datasheet

Data Sheet Quintix®
de 1.1 MB
Quintix®
en 1.1 MB
Data Sheet Quintix®
it 1.1 MB
Quintix®
de 1.1 MB
Data Sheet Quintix®
ru 1.1 MB
Quintix®
fr 1.1 MB

User Manual

Benutzerhandbuch Secura®, Quintix® 26, 35, 65, 125, 125D, 225D, 324
de 11.5 MB
ユーザーマニュアル Secura®, Quintix® 26, 35, 65, 125, 125D, 225D, 324
11.5 MB

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Dimensions

  • Weighing Chamber Height
    218 mm
  • Weighing Pan Diameter
    ⌀ 80 mm

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    Manual
  • Linearity
    0.1 mg
  • Minimum Sample Weight according to USP (typical)
    8.2 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    60 g

Power Requirements

  • Line Voltage
    • 100 – 240 V, 50 – 60 Hz
    • 50 – 60 Hz

eShop Dynamic Attributes

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Area
    • Education
    • Other
    • Research and development
    • Production
    • General Laboratory
    • Food & Beverage
    • Pharmacies
  • Balance Type
    Analytical balance
  • Calibration History
    Yes
  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer
  • Display
    Colored Touchscreen
  • GLP/GMP Compliant Printout
    Yes
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Legal Verification
    Factory verification (Russia)
  • Leveling
    Manual
  • Password Protection
    No
  • Readability
    0.01 mg
  • Regulatory Requirements
    • GLP
    • GMP
  • Repeatability
    0.02 mg
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing
  • Tamper Protection
    Supervisor lock
  • Underfloor Weighing
    Yes
Knob Weight
Knob Weight
Item no.: YCW452-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Ionizing Blower
Ionizing Blower
Item no.: YIB01-0UR

$1,895.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Balance Table
Balance Table
Item no.: YWT09

$2,190.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Balance table made from synthetic stone

$2,330.00

Balance table made of natural stone, with vibration dampeners.

Power supply GPP8 for AR, BR, KR

Demo Box for Semi-Micro Balances
Demo Box for Semi-Micro Balances
Item no.: YDB-SECURA-5

$1,010.00

Accessories for weights and weight sets

External Battery Pack
External Battery Pack
Item no.: YRB11Z

$630.00

External, rechargeable battery pack

Self-adhesiv paper+thermotransf.foil 90m

Self-adhesive Thermopaper 5 x 24m

GPP8 AC-Plug EU, UK, US
GPP8 AC-Plug EU, UK, US
Item no.: 6971790

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Printingpaper + thermotransferfoil 90m

Dust cover
Dust cover
Item no.: 6960SE04

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC03-D09

$59.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
LCD Remote Display
Item no.: YRD03Z

$555.00

Additional display for standard lab balances

Filter Weighing Pan
Filter Weighing Pan
Item no.: YFW01SQP

$520.00

Filter weighing pan, 130 mm, conversion kit for 0.01 mg balances included

Slotted Weighing Pan
Slotted Weighing Pan
Item no.: YSP01SQP

$775.00

Slotted High-performance weighing pan, 80 mm, slotted, for 0.01 mg balances

Weighing Pan
Weighing Pan
Item no.: YWP01SQP

$385.00

Weighing pan, 90 mm, conversion kit for 0.01 mg balances included

Data Cable mini USB,RS232 25-pin

$59.00

Accessories for weights and weight sets

Standard Laboratory Printer

$980.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC04-D09

$59.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,530.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Protecting cover
Protecting cover
Item no.: 6960SE05

Cable Peltier pcb
Cable Peltier pcb
Item no.: 69SE0072

Peltierelement
Peltierelement
Item no.: 69SE0064

Peltier Board
Peltier Board
Item no.: 69SE0070

data IO/Power IN pcb
data IO/Power IN pcb
Item no.: 69SE0075

Slider
Slider
Item no.: 69SE0060

Sealing strip, left and right

Carton
Carton
Item no.: 69SE0954

application pcb (needs to be programmed)

Cushion set
Cushion set
Item no.: 69SE0955

Door handle, top
Door handle, top
Item no.: 69SE0079

Foil cable 34 pol.
Foil cable 34 pol.
Item no.: 69SE0071

Lifting device
Lifting device
Item no.: 69SE0066

levelling screw
levelling screw
Item no.: 69B20005

Pan connection
Pan connection
Item no.: 69SE0065

Closure cap Mini USB
Closure cap Mini USB
Item no.: 69SE0074

Cover bearing
Cover bearing
Item no.: 69SE0063

Cover, left and right
Cover, left and right
Item no.: 69SE0062

Hook
Hook
Item no.: 69SE0059

Base plate weighing chamber  D80

pressure plate (level indicator)

Lateral slide, left
Lateral slide, left
Item no.: 69SE0057

Groundplate, cpl.
Groundplate, cpl.
Item no.: 69SE0050

null indicator subassembly
null indicator subassembly
Item no.: 69SE0086

Door handle, right
Door handle, right
Item no.: 69SE0080

Door handle, left
Door handle, left
Item no.: 69SE0081

Weighing pan D80
Weighing pan D80
Item no.: 69SE0043

Rear wall
Rear wall
Item no.: 69SE0058

Antstatic brush
Antstatic brush
Item no.: 69MS0090

Locking slide
Locking slide
Item no.: 69SE0052

Front glass
Front glass
Item no.: 69SE0016

Cover heat sink
Cover heat sink
Item no.: 69SE0054

Cover glass
Cover glass
Item no.: 69SE0055

level indicator
level indicator
Item no.: 69B12133

Hood with display unit
Hood with display unit
Item no.: 69SE0048

Lateral slide, right
Lateral slide, right
Item no.: 69SE0056

Main pcb (needs to be programmed)

Frame cover
Frame cover
Item no.: 69SE0053

system wiring pcb
system wiring pcb
Item no.: 69SE0087

Customers Also Purchased

Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Learn More
Secura® Analytical Balance 120 g|0.01 mg, Internal Adjustment

Secura® Analytical Balance 120 g|0.01 mg, Internal Adjustment

Learn More