Skip to content Skip to navigation menu

Quintix® Precision Balances with Internal Adjustment, 10 mg

Quintix® Precision Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows with several intuitive, user-optimized features.

Top Features of Quintix® Precision Balances

  • isoCAL automatic internal adjustment capability for the most precise results
  • SmartTouch user interface for easy use and navigation
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects
  • Integrated applications for advanced capability

Popular Applications for Quintix® Precision Balances

  • Routine weight measurement and secure data transfer between laboratory devices.

Item no.:  QUINTIX1102-1S

Price:  $2,205.00

 

Built for Ease-of-Use

The Quintix® Precision Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.

Integrated Applications Boost Efficiency

Quintix® Precision Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Precision Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.

Datasheet

Quintix®
en 1.1 MB

Applications

  • Application Area
    • Education
    • Production
    • Research and development
    • Other
    • General Laboratory
    • Food & Beverage
    • Pharmacies
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Classifications

  • Harmonized Tariff Schedule
    8423.82.0040

Dimensions

  • Dimensions WxDxH
    218 × 360 × 88 mm
  • Weighing Pan Diameter
    ⌀ 180 mm

Features

  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Readability
    10 mg
  • Repeatability
    10 mg
  • Typical Stabilization Time
    ≤0.9 s

General Specifications

  • Linearity
    30 mg
  • Minimum Sample Weight according to USP (optimal)
    8.2 g
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    1,100 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz
Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Item no.
YCC03-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Lab Balance Data Cable
Item no.
YCC04-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Thermopaper 5 x 24m
Item no.
69Y03287

Self-adhesiv paper+thermotransf.foil 90m

Printer ribbon cass. for Epson

Printingpaper + thermotransferfoil 90m

Printer paper, YDP02/03/04, 57mmX40m,5ea

Protecting cover
Item no.
6960SE01

Power supply GPP8 for AR, BR, KR

Protecting cover
Item no.
6960SE02

GPP8 AC-Plug EU, UK, US
Item no.
6971790

Self-adhesive Thermopaper 5 x 24m

Dust cover
Item no.
6960SE03

Glass Draft Shield for mg-Balances

$340.00

Accessories for weights and weight sets

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

Analytic balance windshield 10mg balance

$475.00

Lab Balance Accessories

pan
Item no.
YWP03G

$26.00

Accessories for weights and weight sets

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Data Cable mini USB,RS232 25-pin

$64.00

Accessories for weights and weight sets

Density Determination Kit for Lab Balances

$885.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Density Determination Kit for Lab Balances

$1,010.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Knob Weight
Item no.
YCW553-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Knob Weight
Item no.
YCW612-AC-02

$419.80

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Cabel DMS
Item no.
69SE0036

Pan connection DMS
Item no.
69SE0030

Display module, complete
Item no.
69SE0013

Cushion set
Item no.
69SE0953

application pcb (needs to be programmed)

Lifting device
Item no.
69SE0032

pressure plate (level indicator)

Carton
Item no.
69SE0952

Supporting pan D180
Item no.
69SE0007

levelling screw
Item no.
69B20005

Pan D180
Item no.
69SE0004

Shield ring
Item no.
69SE0009

board data I/O - power IN
Item no.
69SE0082

level indicator
Item no.
69B12133

Customers Also Purchased

Secura® Analytical Balances with Internal Adjustment, 0.1 mg

Secura® Analytical Balances with Internal Adjustment, 0.1 mg

Learn More
Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Learn More
Quintix® Analytical Balances with Internal Adjustment, 0.1 mg

Quintix® Analytical Balances with Internal Adjustment, 0.1 mg

Learn More