Skip to content Skip to navigation menu

Quintix® Precision Balance 6,100 g x 100 mg

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Item no.:  QUINTIX6101-1SKR

   

Redefining Standard

Quintix® makes laboratory work more enjoyable. The intuitive touch-screen in combination with the most precise weighing technology make Quintix® laboratory balances the only choice to achieve the best results. You will benefit from improved workflows by easy-to-use application programs. If you need to generate GLP-compliant documents, you will save considerable time and effort with the “plug and work” connectivity of Quintix® laboratory balances.

  • Intuitive operation of the balance without having to read a manual thanks to the new user interface and color touch screen
  • Integrated application programs and intuitive user guidance for greater efficiency in your daily lab routine
  • Highest accuracy and convenience ensured at all times by the isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Balanzas de Referencia para Laboratorio Quintix® y Secura®: Pesaje Confiable para Resultados más Rápidos y Mejores
es 1.9 MB
Balances de laboratoire standard Quintix® et Secura®. Des résultats plus rapides et plus fiables.
fr 1.9 MB
Quintix® e Secura® - balanças Standard para laboratório: Para resultados de pesagem mais rápidos e confiáveis
pt 1.9 MB
Quintix® 和 Secura® 标准实验室天平:更快、更好地获得可靠的称重结果
zh 2.2 MB
Quintix® とSecura® のスタンダードラボ用天びん:信頼性の高いひょう量で、すぐれた測定結果を迅速に提供
2.1 MB
Стандартные лабораторные весы Quintix® и Secura®. - Надёжное взвешивание с быстрыми и точными результатами
ru 2.0 MB

Datasheet

Data Sheet Quintix®
de 1.1 MB
Quintix®
en 1.1 MB
Data Sheet Quintix®
it 1.1 MB
Quintix®
de 1.1 MB
Data Sheet Quintix®
ru 1.1 MB
Quintix®
fr 1.1 MB

User Manual

用户手册 Secura®、Quintix®、Practum® 实验室电子天平
zh 13.6 MB
Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Dimensions

  • Weighing Pan Diameter
    ⌀ 180 mm

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    None
  • Linearity
    300 mg
  • Minimum Sample Weight according to USP (typical)
    82 g
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    6,100 g

Power Requirements

  • Line Voltage
    • 100 – 240 V, 50 – 60 Hz
    • 50 – 60 Hz

eShop Dynamic Attributes

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Area
    • Education
    • Other
    • Research and development
    • Production
    • General Laboratory
    • Food & Beverage
    • Pharmacies
  • Balance Type
    Precision balance
  • Calibration History
    Yes
  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Readability
    100 mg
  • Repeatability
    100 mg
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    1.5 s
  • Underfloor Weighing
    Yes
Density Determination Kit for Lab Balances

$815.00

Density kit for balances

LCD Remote Display
LCD Remote Display
Item no.: YRD03Z

$555.00

Additional display for standard lab balances

Glass Draft Shield for mg-Balances

$310.00

Accessories for weights and weight sets

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Ionizing Blower
Ionizing Blower
Item no.: YIB01-0UR

$1,895.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Demo Box for Precision Balances
Demo Box for Precision Balances
Item no.: YDB-SECURA-P

$540.00

Accessories for weights and weight sets

External Battery Pack
External Battery Pack
Item no.: YRB11Z

$630.00

External, rechargeable battery pack

Data Cable mini USB,RS232 25-pin

$59.00

Accessories for weights and weight sets

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC04-D09

$59.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,530.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Standard Laboratory Printer

$980.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Power supply GPP8 for AR, BR, KR

GPP8 AC-Plug EU, UK, US
GPP8 AC-Plug EU, UK, US
Item no.: 6971790

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Protecting cover
Protecting cover
Item no.: 6960SE02

Self-adhesiv paper+thermotransf.foil 90m

Self-adhesive Thermopaper 5 x 24m

Printingpaper + thermotransferfoil 90m

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC03-D09

$59.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Balance Table
Balance Table
Item no.: YWT09

$2,190.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Balance table made from synthetic stone

$2,330.00

Balance table made of natural stone, with vibration dampeners.

Lifting device
Lifting device
Item no.: 69SE0032

Supporting pan D180
Supporting pan D180
Item no.: 69SE0007

application pcb (needs to be programmed)

Cushion set
Cushion set
Item no.: 69SE0953

Display module, complete
Display module, complete
Item no.: 69SE0013

levelling screw
levelling screw
Item no.: 69B20005

Pan D180
Pan D180
Item no.: 69SE0004

Cabel DMS
Cabel DMS
Item no.: 69SE0036

level indicator
level indicator
Item no.: 69B12133

Carton
Carton
Item no.: 69SE0952

Shield ring
Shield ring
Item no.: 69SE0009

board data I/O - power IN
board data I/O - power IN
Item no.: 69SE0082

Pan connection DMS
Pan connection DMS
Item no.: 69SE0030

pressure plate (level indicator)

Customers Also Purchased

Quintix® Analytical Balance 220 g x 0.1 mg

Quintix® Analytical Balance 220 g x 0.1 mg

Learn More
Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Learn More
Secura® Analytical Balance 220 g|0.1 mg, Internal Adjustment

Secura® Analytical Balance 220 g|0.1 mg, Internal Adjustment

Learn More