Skip to content Skip to navigation menu

Quintix® Precision Balance 2,100 g x 100 mg

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Item no.:  QUINTIX2101-1S

Price:  $1,570.00

Availability:  For more information please log in

1 Piece
   

Redefining Standard

Quintix® makes laboratory work more enjoyable. The intuitive touch-screen in combination with the most precise weighing technology make Quintix® laboratory balances the only choice to achieve the best results. You will benefit from improved workflows by easy-to-use application programs. If you need to generate GLP-compliant documents, you will save considerable time and effort with the “plug and work” connectivity of Quintix® laboratory balances.

  • Intuitive operation of the balance without having to read a manual thanks to the new user interface and color touch screen
  • Integrated application programs and intuitive user guidance for greater efficiency in your daily lab routine
  • Highest accuracy and convenience ensured at all times by the isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Balanzas de Referencia para Laboratorio Quintix® y Secura®: Pesaje Confiable para Resultados más Rápidos y Mejores
es 1.9 MB
Balances de laboratoire standard Quintix® et Secura®. Des résultats plus rapides et plus fiables.
fr 1.9 MB
Quintix® e Secura® - balanças Standard para laboratório: Para resultados de pesagem mais rápidos e confiáveis
pt 1.9 MB
Quintix® 和 Secura® 标准实验室天平:更快、更好地获得可靠的称重结果
zh 2.2 MB
Quintix® とSecura® のスタンダードラボ用天びん:信頼性の高いひょう量で、すぐれた測定結果を迅速に提供
2.1 MB
Стандартные лабораторные весы Quintix® и Secura®. - Надёжное взвешивание с быстрыми и точными результатами
ru 2.0 MB

Datasheet

Data Sheet Quintix®
de 1.1 MB
Quintix®
en 1.1 MB
Data Sheet Quintix®
it 1.1 MB
Quintix®
de 1.1 MB
Data Sheet Quintix®
ru 1.1 MB
Quintix®
fr 1.1 MB

User Manual

用户手册 Secura®、Quintix®、Practum® 实验室电子天平
zh 13.6 MB
Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Standard balance
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Dimensions

  • Weighing Pan Diameter
    ⌀ 180 mm

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    None
  • Linearity
    300 mg
  • Minimum Sample Weight according to USP (typical)
    82 g
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    2,100 g

Power Requirements

  • Line Voltage
    • 100 – 240 V, 50 – 60 Hz
    • 50 – 60 Hz

eShop Dynamic Attributes

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Area
    • Education
    • Production
    • Research and development
    • Other
    • General Laboratory
    • Food & Beverage
    • Pharmacies
  • Balance Type
    Precision balance
  • Calibration History
    Yes
  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer
  • Display
    Colored Touchscreen
  • Harmonized Tariff Schedule
    8423.82.0040
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Manual
  • Password Protection
    No
  • Readability
    100 mg
  • Repeatability
    100 mg
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    1.5 s
  • Underfloor Weighing
    Yes
Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

Knob Weight
Knob Weight
Item no.: YCW553-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Balance Table
Balance Table
Item no.: YWT09

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

GPP8 AC-Plug EU, UK, US
GPP8 AC-Plug EU, UK, US
Item no.: 6971790

Demo Box for Precision Balances
Demo Box for Precision Balances
Item no.: YDB-SECURA-P

$540.00

Accessories for weights and weight sets

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

Printer ribbon cass. for Epson

Dust cover
Dust cover
Item no.: 6960SE03

Printer paper, YDP02/03/04, 57mmX40m,5ea

Protecting cover
Protecting cover
Item no.: 6960SE01

Printingpaper + thermotransferfoil 90m

Self-adhesiv paper+thermotransf.foil 90m

Self-adhesive Thermopaper 5 x 24m

Power supply GPP8 for AR, BR, KR

Analytic balance windshield 10mg balance

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

pan
pan
Item no.: YWP03G

$24.00

Accessories for weights and weight sets

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC03-D09

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Glass Draft Shield for mg-Balances

$310.00

Accessories for weights and weight sets

Density Determination Kit for Lab Balances

$815.00

Density kit for balances

Density Determination Kit for Lab Balances

$925.00

Density kit for balances

SartoCollect Software
SartoCollect Software
Item no.: YSC02

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Data Cable mini USB,RS232 25-pin

Accessories for weights and weight sets

Standard Laboratory Printer

$980.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Laboratory Printer for Balances with GLP, Statistics

$1,225.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC04-D09

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Thermo Transfer and Thermo Direct Printer for GLP Printing

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Protecting cover
Protecting cover
Item no.: 6960SE02

Supporting pan D180
Supporting pan D180
Item no.: 69SE0007

Housing complete - Quintix
Housing complete - Quintix
Item no.: 69SE0011

Pan D180
Pan D180
Item no.: 69SE0004

Cushion set
Cushion set
Item no.: 69SE0953

Carton
Carton
Item no.: 69SE0952

Display module, complete
Display module, complete
Item no.: 69SE0013

level indicator
level indicator
Item no.: 69B12133

Shield ring
Shield ring
Item no.: 69SE0009

application pcb (needs to be programmed)

Pan connection DMS
Pan connection DMS
Item no.: 69SE0030

Cabel DMS
Cabel DMS
Item no.: 69SE0036

Lifting device
Lifting device
Item no.: 69SE0032

levelling screw
levelling screw
Item no.: 69B20005

pressure plate (level indicator)

board data I/O - power IN
board data I/O - power IN
Item no.: 69SE0082

bayonet locking for shield ring

Customers Also Purchased

Quintix® Analytical Balance 220 g x 0.1 mg

Quintix® Analytical Balance 220 g x 0.1 mg

Learn More
Secura® Analytical Balance 220 g|0.1 mg, Internal Adjustment

Secura® Analytical Balance 220 g|0.1 mg, Internal Adjustment

Learn More
Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Secura® Analytical Balance 120 | 220 g |0.01 | 0.1 mg, Internal Adjustment

Learn More