Skip to content Skip to navigation menu

Quintix® Milligram Balances with Internal Adjustment, 1 mg

Quintix® Milligram Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.     

Top Features of Quintix® Milligram Balances  

  • Intuitive operation with SmartTouch interface and color touch screen 
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects  
  • Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature     

Popular Applications for Quintix® Milligram Balances     

  • Routine weight measurement and secure data transfer between laboratory devices.   

Item no.:  QUINTIX213-1S

Price:  $2,305.00

 

Built for Ease-of-Use  

The Quintix® Milligram Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.      

Integrated Applications Boost Efficiency   

Quintix® Milligram Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Milligram Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.  

Datasheet

Quintix®
en 1.1 MB

Applications

  • Application Area
    • Education
    • Production
    • Research and development
    • Other
    • General Laboratory
    • Food & Beverage
    • Pharmacies
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Classifications

  • Harmonized Tariff Schedule
    8423.82.0040

Dimensions

  • Dimensions WxDxH
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm
  • Weighing Pan Diameter
    ⌀ 120 mm

Features

  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Readability
    1 mg
  • Repeatability
    1 mg
  • Typical Stabilization Time
    ≤1 s

General Specifications

  • Linearity
    2 mg
  • Minimum Sample Weight according to USP (optimal)
    0.82 g
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    210 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz
Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Item no.
YCC03-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Lab Balance Data Cable
Item no.
YCC04-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Self-adhesive Thermopaper 5 x 24m

Printer ribbon cass. for Epson

Self-adhesiv paper+thermotransf.foil 90m

Power supply GPP8 for AR, BR, KR

Protecting cover
Item no.
6960SE02

Printer paper, YDP02/03/04, 57mmX40m,5ea

GPP8 AC-Plug EU, UK, US
Item no.
6971790

Thermopaper 5 x 24m
Item no.
69Y03287

Protecting cover
Item no.
6960SE01

Printingpaper + thermotransferfoil 90m

Density Determination Kit for Lab Balances

$885.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Density Determination Kit for Lab Balances

$1,010.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Glass Draft Shield for mg-Balances

$340.00

Accessories for weights and weight sets

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Analytic balance windshield 10mg balance

$475.00

Lab Balance Accessories

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

pan
Item no.
YWP03G

$26.00

Accessories for weights and weight sets

Data Cable mini USB,RS232 25-pin

$64.00

Accessories for weights and weight sets

Knob Weight
Item no.
YCW553-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Lateral slide, right
Item no.
69SE0018

Lifting device
Item no.
69SE0031

Ground plate
Item no.
69SE0026

Base plate
Item no.
69SE0021

Carton
Item no.
69SE0950

Supporting pan D120
Item no.
69SE0006

Display module, complete
Item no.
69SE0013

board data I/O - power IN
Item no.
69SE0082

Pan connection UeSi 0,1-1mg

Side cover
Item no.
69SE0017

application pcb (needs to be programmed)

Frame, cpl.
Item no.
69SE0023

Clamping ring
Item no.
69SE0019

levelling screw
Item no.
69B20005

null indicator subassembly

Dust cover
Item no.
6960SE03

Torx screw driver T20
Item no.
69SE0024

Sensor pcb precision (needs to be progr)

Front glass
Item no.
69SE0016

Cushion set
Item no.
69SE0951

Lateral slide, left
Item no.
69SE0022

Pan D120
Item no.
69SE0002

pressure plate (level indicator)

Cover glass
Item no.
69SE0015

Frame cover
Item no.
69SE0014

level indicator
Item no.
69B12133

Customers Also Purchased

Quintix® Analytical Balances with Internal Adjustment, 0.1 mg

Quintix® Analytical Balances with Internal Adjustment, 0.1 mg

Learn More
Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Learn More
Secura® Analytical Balances with Internal Adjustment, 0.1 mg

Secura® Analytical Balances with Internal Adjustment, 0.1 mg

Learn More