Skip to content Skip to navigation menu

Quintix® Analytical Balances with Internal Adjustment, 0.1 mg

Quintix® Analytical Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, PC-direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.   

Top Features of Quintix® Analytical Balances 

  • Intuitive operation with SmartTouch interface and color touch screen
  • One-Touch ergonomic draft shield protects samples and minimizes ambient effects 
  • Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature   

Popular Applications for Quintix® Analytical Balances   

  • Routine weight measurement and secure data transfer between laboratory devices

Item no.:  QUINTIX124-1S

Price:  $3,895.00

 

Built for Ease-of-Use 

The Quintix® Analytical Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.    

Integrated Applications Boost Efficiency  

Quintix® Analytical Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Analytical Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment. 

Datasheet

Quintix®
en 1.1 MB

Classifications

  • Harmonized Tariff Schedule
    8423.82.0040

Dimensions

  • Dimensions WxDxH
    218 × 360 × 320 mm
  • Weighing Chamber Height
    209 mm

Features

  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Repeatability
    0.1 mg
  • Typical Stabilization Time
    ≤1.5 s

General Specifications

  • Linearity
    0.2 mg
  • Minimum Sample Weight according to USP (optimal)
    82 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    120 g
Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,660.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Item no.
YCC03-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Lab Balance Data Cable
Item no.
YCC04-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Thermopaper 5 x 24m
Item no.
69Y03287

Power supply GPP8 for AR, BR, KR

GPP8 AC-Plug EU, UK, US
Item no.
6971790

Self-adhesive Thermopaper 5 x 24m

Printer ribbon cass. for Epson

Printingpaper + thermotransferfoil 90m

Protecting cover
Item no.
6960SE02

Self-adhesiv paper+thermotransf.foil 90m

Printer paper, YDP02/03/04, 57mmX40m,5ea

Density Determination Kit for Lab Balances

$885.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Data Cable mini USB,RS232 25-pin

$64.00

Accessories for weights and weight sets

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

pan
Item no.
YWP03G

$26.00

Accessories for weights and weight sets

Analytic balance windshield 10mg balance

$475.00

Lab Balance Accessories

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Density Determination Kit for Lab Balances

$1,010.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Glass Draft Shield for mg-Balances

$340.00

Accessories for weights and weight sets

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Knob Weight
Item no.
YCW553-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

application pcb (needs to be programmed)

Pan connection UeSi 0,1-1mg

Display module, complete
Item no.
69SE0013

levelling screw
Item no.
69B20005

null indicator subassembly

Ground plate
Item no.
69SE0026

board data I/O - power IN
Item no.
69SE0082

Supporting pan D90
Item no.
69SE0005

Dust cover
Item no.
6960SE03

Protecting cover
Item no.
6960SE01

Base plate
Item no.
69SE0021

Sensor pcb analysis (needs to be progr.)

Front glass
Item no.
69SE0016

Lifting device
Item no.
69SE0031

Cover glass
Item no.
69SE0015

Side cover
Item no.
69SE0017

Frame, cpl.
Item no.
69SE0023

Torx screw driver T20
Item no.
69SE0024

Lateral slide, right
Item no.
69SE0018

Cushion set
Item no.
69SE0951

pressure plate (level indicator)

Pan D90
Item no.
69SE0001

Frame cover
Item no.
69SE0014

Lateral slide, left
Item no.
69SE0022

Clamping ring
Item no.
69SE0019

Carton
Item no.
69SE0950

level indicator
Item no.
69B12133

Customers Also Purchased

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Secura® Semi Micro Balances with Internal Adjustment, 0.01 mg

Learn More
Secura® Analytical Balances with Internal Adjustment, 0.1 mg

Secura® Analytical Balances with Internal Adjustment, 0.1 mg

Learn More
Quintix® Analytical Balances with Internal Adjustment, 0.1 mg

Quintix® Analytical Balances with Internal Adjustment, 0.1 mg

Learn More