Practum® Analytical and Precision Balances

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (1)

  • Practum® Analytical Balance 120 g| 0.1 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM124-1S
    Maximum Weighing Capacity
    120 g
    Scale Interval
    0.1 mg
    Legal Verification
    Standard balance

    $3,880.00

  • Get the best value for your money, without compromises in precision and reliability

    You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

    • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
    • High reliability and durability provided by mechanical overload protection
    • Supervisor lock for preventing unintentional changes to the setup settings
    • Effortless weighing thanks to the ergonomic and sturdy draft shield
    • Plug & Work technology with Sartorius standard lab printer YDP40

    What's included:

    Universal power adapter, in-use cover, application guide, dust cover for analytical balances

    Product Information

    • Brand
      Practum®  
  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Aluminum gem tray with recessed grip

    180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

  • Weighing Pan
    Item no.
    YWP03G

    $29.20

    1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Analytic balance windshield 10mg balance

    $533.00

    Lab Balance Accessories

  • Density Determination Kit for Lab Balances

    $1,130.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Density Determination Kit for Lab Balances

    $993.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Protecting cover
    Item no.
    6960SE01

  • GPP8 AC-Plug EU, UK, US
    Item no.
    6971790

    $96.80

    GPP8 AC-Plug EU, UK, US

  • Thermopaper 5 x 24m
    Item no.
    69Y03287

  • Power supply GPP8 for AR, BR, KR

  • Dust cover
    Item no.
    6960SE03

  • Protecting cover
    Item no.
    6960SE02

  • Knob Weight
    Item no.
    YCW553-AC-02

    Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.