Skip to content Skip to navigation menu

Practum® Analytical and Precision Balances

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

 

* 24 Hours Turnaround Time

Choose your product

Products (2)

Practum® Analytical Balance 120 g| 0.1 mg, External Adjustment
1 Piece
Item no.
PRACTUM124-1S
Maximum Weighing Capacity
120 g
Scale Interval
0.1 mg
Legal Verification
Standard balance

$2,790.00

Practum® Precision Balance 610 g|10 mg, External Adjustment
1 Piece
Item no.
PRACTUM612-1S
Maximum Weighing Capacity
610 g
Scale Interval
10 mg
Legal Verification
Standard balance

$1,250.00

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

  • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
  • High reliability and durability provided by mechanical overload protection
  • Supervisor lock for preventing unintentional changes to the setup settings
  • Effortless weighing thanks to the ergonomic and sturdy draft shield
  • Plug & Work technology with Sartorius standard lab printer YDP40

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Product Information

  • Brand
    Practum®
Lab Balance Data Cable
Item no.
YCC03-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Lab Balance Data Cable
Item no.
YCC04-D09

$64.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Standard Laboratory Printer

$1,065.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

GPP8 AC-Plug EU, UK, US
Item no.
6971790

$85.80

GPP8 AC-Plug EU, UK, US

Dust cover
Item no.
6960SE03

Protecting cover
Item no.
6960SE02

Power supply GPP8 for AR, BR, KR

Thermopaper 5 x 24m
Item no.
69Y03287

Protecting cover
Item no.
6960SE01

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Analytic balance windshield 10mg balance

$475.00

Lab Balance Accessories

Aluminum gem tray with recessed grip

Accessories for weights and weight sets

Density Determination Kit for Lab Balances

$885.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Weighing Pan
Item no.
YWP03G

$26.00

1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

Density Determination Kit for Lab Balances

$1,010.00

Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

  • Secura®

  • Quintix®

  • Practum®

  • Entris® II

  • CPA

Knob Weight
Item no.
YCW553-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.