text.skipToContent text.skipToNavigation

Practum® Analytical Balance 120 g x 0.1 mg

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

Item no.:  PRACTUM124-1CN

Availability:  On Request

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

  • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
  • High reliability and durability provided by mechanical overload protection
  • Supervisor lock for preventing unintentional changes to the setup settings
  • Effortless weighing thanks to the ergonomic and sturdy draft shield
  • Plug & Work technology with Sartorius standard lab printer YDP40

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Practum®
pt 1.0 MB
Practum®
ru 1.1 MB
Practum®
zh 1.2 MB
Practum®
ja 1.3 MB
Practum®
en 984.9 kB
Practum®
de 1.0 MB
Practum®
it 1.0 MB
Practum®
es 1.0 MB
Practum®
fr 1.0 MB

Datasheet

Practum®
de 713.9 kB
Data Sheet Practum®
es 714.2 kB
Practum®
en 713.9 kB
Practum®
it 713.7 kB
Practum®
ru 843.4 kB
Practum®
fr 714.3 kB

User Manual

Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB
用户手册 Secura®、Quintix®、Practum®
zh 13.6 MB

Product properties

  • Line voltage
    100 – 240 V, 50 – 60 Hz
  • Repeatability
    0.1 mg
  • Readability
    0.1 mg
  • Weighing capacity
    120 g
  • Leveling
    Manual
  • Adjustment
    With External Weights
  • Display
    Colored Touchscreen
  • Draft Shield
    Manual
  • Balance Type
    Analytical balance
  • Brand
    Practum®
  • Legal Verification
    CMC Type Approval Certificate (China)

Technical attributes

  • Dimensions (WxDxH)
    218 × 360 × 320 mm
  • Weight (approx.)
    4.5 kg
  • Linearity
    0.2 mg
  • Typical stabilization time
    2 s
  • Weighing pan diameter
    ⌀ 90 mm
  • Weighing chamber height
    209 mm
  • Area of Application
    • Education
    • Other
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Housing Protection
    Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Tamper Protection
    Supervisor lock
  • Underfloor Weighing
    Yes
  • Password Protection
    No
  • Connectivity
    • PC-direct data transfer
    • Plug&Play to Sartorius printer
  • Data Transfer
    • Direct transfer to Windows<sup>®</sup> applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format
  • Interface
    mini USB
  • Calibration History
    No
  • Verified
    Yes
  • GLP/GMP Compliant Printout
    No
  • Regulatory Requirements
    None
  • Chemical Resistance
    No
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing