Skip to content Skip to navigation menu

Practum<sup>®</sup> Analytical Balance 60 g|0.1 mg, Internal Adjustment, Verified Russia

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

Item no.:  PRACTUM64-1ORU

   

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

  • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
  • High reliability and durability provided by mechanical overload protection
  • Supervisor lock for preventing unintentional changes to the setup settings
  • Effortless weighing thanks to the ergonomic and sturdy draft shield
  • Plug & Work technology with Sartorius standard lab printer YDP40

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Practum®
pt 1.0 MB
Practum®
zh 1.2 MB
Practum®
de 1.0 MB
Practum®
ko 1.2 MB
Practum®
it 1.0 MB
Practum®
en 984.9 kB
Practum®
fr 1.0 MB
Practum®
1.3 MB
Practum®
ru 1.1 MB
Practum®
es 1.0 MB
Practum®
pl 1.1 MB
Practum®
1.1 MB

Datasheet

Data Sheet Practum®
744.5 kB
Practum®
de 713.9 kB
Practum®
fr 714.3 kB
Practum®
it 713.7 kB
Practum®
en 713.9 kB
Practum®
ru 843.4 kB
Data Sheet Practum®
es 714.2 kB

User Manual

用户手册 Secura®、Quintix®、Practum® 实验室电子天平
zh 13.6 MB
Руководство пользователя Secura®, Quintix®, Practum®
ru 13.6 MB

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Dimensions

  • Weighing Chamber Height
    209 mm
  • Weighing Pan Diameter
    ⌀ 90 mm

General Specifications

  • Chemical Resistance
    No
  • Draft Shield
    Manual
  • Linearity
    0.2 mg
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    60 g

Power Requirements

  • Line Voltage
    • 100 – 240 V, 50 – 60 Hz
    • 50 – 60 Hz

eShop Dynamic Attributes

  • Adjustment
    With External Weights
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Area
    • Education
    • Other
  • Balance Type
    Analytical balance
  • Calibration History
    No
  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer
  • Display
    Colored Touchscreen
  • GLP/GMP Compliant Printout
    No
  • Housing Protection
    Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Legal Verification
    Factory verification (Russia)
  • Leveling
    Manual
  • Password Protection
    No
  • Readability
    0.1 mg
  • Regulatory Requirements
    None
  • Repeatability
    0.1 mg
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    2 s
  • Underfloor Weighing
    Yes
Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Ionizing Blower
Ionizing Blower
Item no.: YIB01-0UR

$1,895.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Knob Weight
Knob Weight
Item no.: YCW452-AC-02

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Balance Table
Balance Table
Item no.: YWT09

$2,190.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Balance table made from synthetic stone

$2,330.00

Balance table made of natural stone, with vibration dampeners.

Power supply GPP8 for AR, BR, KR

External Battery Pack
External Battery Pack
Item no.: YRB11Z

$630.00

External, rechargeable battery pack

Self-adhesiv paper+thermotransf.foil 90m

Self-adhesive Thermopaper 5 x 24m

Thermopaper 5 x 24m
Thermopaper 5 x 24m
Item no.: 69Y03287

Protecting cover
Protecting cover
Item no.: 6960SE01

GPP8 AC-Plug EU, UK, US
GPP8 AC-Plug EU, UK, US
Item no.: 6971790

Printingpaper + thermotransferfoil 90m

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC03-D09

$59.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

LCD Remote Display
LCD Remote Display
Item no.: YRD03Z

$555.00

Additional display for standard lab balances

Glass Draft Shield for mg-Balances

$310.00

Accessories for weights and weight sets

Density Determination Kit for Lab Balances

$925.00

Density kit for balances

Data Cable mini USB,RS232 25-pin

$59.00

Accessories for weights and weight sets

Thermo Transfer and Thermo Direct Printer for GLP Printing

$1,530.00

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Lab Balance Data Cable
Lab Balance Data Cable
Item no.: YCC04-D09

$59.00

Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Standard Laboratory Printer

$980.00

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

Dust cover
Dust cover
Item no.: 6960SE03

level indicator
level indicator
Item no.: 69B12133

Carton
Carton
Item no.: 69SE0950

Cushion set
Cushion set
Item no.: 69SE0951

board data I/O - power IN
board data I/O - power IN
Item no.: 69SE0082

Lateral slide, left
Lateral slide, left
Item no.: 69SE0022

Torx screw driver T20
Torx screw driver T20
Item no.: 69SE0024

Ground plate
Ground plate
Item no.: 69SE0026

null indicator subassembly
null indicator subassembly
Item no.: 69SE0088

application pcb (needs to be programmed)

Frame, cpl.
Frame, cpl.
Item no.: 69SE0023

Frame cover
Frame cover
Item no.: 69SE0014

Side cover
Side cover
Item no.: 69SE0017

Cover glass
Cover glass
Item no.: 69SE0015

Pan connection UeSi 0,1-1mg
Pan connection UeSi 0,1-1mg
Item no.: 69SE0028

pressure plate (level indicator)

Front glass
Front glass
Item no.: 69SE0016

Supporting pan D90
Supporting pan D90
Item no.: 69SE0005

Base plate
Base plate
Item no.: 69SE0021

Housing complete - Practum
Housing complete - Practum
Item no.: 69SE0012

Clamping ring
Clamping ring
Item no.: 69SE0019

Lateral slide, right
Lateral slide, right
Item no.: 69SE0018

Display module, complete
Display module, complete
Item no.: 69SE0013

Pan D90
Pan D90
Item no.: 69SE0001

Sensor pcb analysis (needs to be progr.)

levelling screw
levelling screw
Item no.: 69B20005

Customers Also Purchased

Quintix® Precision Balance 6,100 g x 10 mg

Quintix® Precision Balance 6,100 g x 10 mg

Learn More
Quintix® Analytical Balance 220 g x 0.1 mg

Quintix® Analytical Balance 220 g x 0.1 mg

Learn More
Secura® Analytical Balance 320 g|0.1 mg, Internal Adjustment

Secura® Analytical Balance 320 g|0.1 mg, Internal Adjustment

Learn More