Skip to content Skip to navigation menu

Practum<sup>®</sup> Analytical Balance 120 g| 0.1 mg, External Adjustment

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

Item no.:  PRACTUM124-1X01

   

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

  • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
  • High reliability and durability provided by mechanical overload protection
  • Supervisor lock for preventing unintentional changes to the setup settings
  • Effortless weighing thanks to the ergonomic and sturdy draft shield
  • Plug & Work technology with Sartorius standard lab printer YDP40

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Brochure

Practum®
pt 1.0 MB
Practum®
1.1 MB
Practum®
pl 1.1 MB
Practum®
zh 1.2 MB
Practum®
de 1.0 MB
Practum®
ko 1.2 MB
Practum®
it 1.0 MB
Practum®
en 984.9 kB
Practum®
fr 1.0 MB
Practum®
1.3 MB
Practum®
ru 1.1 MB
Practum®
es 1.0 MB

Datasheet

Data Sheet Practum®
744.5 kB
Practum®
de 713.9 kB
Practum®
fr 714.3 kB
Practum®
en 713.9 kB
Practum®
ru 843.4 kB
Data Sheet Practum®
es 714.2 kB
Practum®
it 713.7 kB

 

  • Adjustment
    With External Weights
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Application Area
    • Education
    • Other
  • Balance Type
    Precision balance
  • Calibration History
    No
  • Chemical Resistance
    No
  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format
  • Draft Shield
    Manual
  • Housing Protection
    Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    English, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
  • Leveling
    Manual
  • Linearity
    0.3 mg
  • Repeatability
    0.1 mg
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing
  • Tamper Protection
    Supervisor lock
  • Typical Stabilization Time
    2 s
  • Underfloor Weighing
    Yes
  • Weighing Chamber Height
    209 mm
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

 

  • Display
    Colored Touchscreen
  • Maximum Weighing Capacity
    120 g
  • Password Protection
    No
  • Readability
    0.1 mg
  • Weighing Pan Diameter
    ⌀ 90 mm

 

  • Data Interface
    Mini USB
  • Line Voltage
    • 100 – 240 V, 50 – 60 Hz
    • 50 – 60 Hz

 

  • GLP/GMP Compliant Printout
    No
  • Legal Verification
    Standard balance
  • Regulatory Requirements
    None
Pan D90
Pan D90
Item no.: 69SE0001

board data I/O - power IN
board data I/O - power IN
Item no.: 69SE0082

pressure plate (level indicator)

Sensor pcb analysis (needs to be progr.)

Carton
Carton
Item no.: 69SE0950

application pcb (needs to be programmed)

level indicator
level indicator
Item no.: 69B12133

levelling screw
levelling screw
Item no.: 69B20005

Housing complete - Practum
Housing complete - Practum
Item no.: 69SE0012

Protecting cover
Protecting cover
Item no.: 6960SE01

Pan connection UeSi 0,1-1mg
Pan connection UeSi 0,1-1mg
Item no.: 69SE0028

Supporting pan D90
Supporting pan D90
Item no.: 69SE0005

Cushion set
Cushion set
Item no.: 69SE0951

Display module, complete
Display module, complete
Item no.: 69SE0013