Skip to content Skip to navigation menu

PMA.HD Standard incl. power supply (IN,KR,CN)

Paint-mixing scale PMA.HD with a 2,200 g weighing capacity and a 0.01 g resolution for use in non-hazardous (safe) areas. USB plug-in adapter AC adapter set (IN,KR,CN).

Item no.:  SPO1S1N3

   

The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.

With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.

The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs

  • Higher accuracy for smaller amounts
  • Ideal solution for mobile applications
  • Versatile USB power options
  • Software compatibility

Brochure

PMA.HD Höchste Wägegenauigkeit für kleine Mengen
de 1.7 MB
PMA.HD When every drop counts
en 1.6 MB
PMA.HD Cuando cada gota cuenta
es 1.6 MB
PMA.HD Quand chaque goutte compte
fr 1.6 MB

Datasheet

PMA.HD (Modell SPO1S1)
de 102.7 kB
PMA.HD (model SPO1S1)
en 146.2 kB

User Manual

PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — 油漆混合用天平
zh 3.9 MB
PMA.Evolution | PMA.HD - EVO1S1 | SPO1S1 - Installation Instructions — Paint-mixing Scales
pl 3.7 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Farbmischwaage
de 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Paint-mixing Scale
en 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanza para la mezcla de pintura
es 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanças de Mistura de tinta
pt 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Bilancia per la miscelazione di vernici
it 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balance pour peintures
fr 3.6 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
en 319.4 kB
Manual_PMA_Management_Software
fr 1.1 MB
Manual_PMA_Management_Software
es 1.1 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Весы для смешивания красок
ru 3.8 MB

Connections (Data)

  • Data Interface
    • USB
    • Type B

Dimensions

  • Cable Length
    N/A
  • Depth
    294 mm
  • Weighing Pan Diameter
    ⌀ 180 mm

General Specifications

  • External Calibration Weight
    1, 2 kg (class F1 or better)
  • Temperature Range
    +5°C – +40°C

Operating Conditions

  • Maximum Weighing Capacity
    2,200 g

Power Requirements

  • Power Consumption
    2.0 W
  • Power Plug
    China / India / Korea
  • Power Requirements
    100 – 240 V~, -10 % / +10 %

eShop Dynamic Attributes

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Display
    High contrast B & W
  • Readability
    0.01 g