text.skipToContent text.skipToNavigation

PMA.HD Standard incl. power supply (AU,ZA,BR)

Paint-mixing scale PMA.HD with a 2,200 g weighing capacity and a 0.01 g resolution for use in non-hazardous (safe) areas. USB plug-in adapter AC adapter set (AU,ZA,BR).

Item no.:  SPO1S1N2

Availability:  On Request

The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.

With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.

The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs

  • Higher accuracy for smaller amounts
  • Ideal solution for mobile applications
  • Versatile USB power options
  • Software compatibility

Brochure

PMA.HD Höchste Wägegenauigkeit für kleine Mengen
de 1.7 MB
PMA.HD Cuando cada gota cuenta
es 1.6 MB
PMA.HD Quand chaque goutte compte
fr 1.6 MB
PMA.HD When every drop counts
en 1.6 MB

Datasheet

PMA.HD (model SPO1S1)
en 146.2 kB
PMA.HD (Modell SPO1S1)
de 102.7 kB

Software

PMA Management Software
en 129.6 MB

User Manual

PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanza para la mezcla de pintura
es 2.9 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Paint-mixing Scale
en 4.4 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balance pour peintures
fr 3.0 MB
PMA.Evolution | PMA.HD - EVO1S1 | SPO1S1
en 2.4 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Farbmischwaage
de 2.9 MB
Manual_PMA_Management_Software
fr 1.1 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Bilancia per la miscelazione di vernici
it 2.9 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Весы для смешивания красок
ru 3.1 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — 油漆混合用天平
zh 3.3 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
es 1.1 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanças de Mistura de tinta
pt 3.0 MB
Manual_PMA_Management_Software
en 319.4 kB

Product properties

  • Readability
    0.01 g
  • Weighing capacity
    2,200 g
  • Cable Length
    N/A
  • Depth
    294 mm
  • Dimensions
    8.3 inch × 11.6 inch × 10.3 inch
  • Height
    261 mm
  • Temperature range
    +5 – +40 °C
  • Width
    212 mm
  • Power Plug
    Australia / Brazil / South Africa
  • Display
    High contrast B & W
  • Ex Approval/Zone
    Non ex

Technical attributes

  • Power consumption
    2.0 W
  • Weighing pan diameter
    ⌀ 180 mm
  • Net weight, approx.
    2.7 kg
  • Protection Against Fire
    TÜV NORD CERT in accordance with HD 384.4.482 S1===1997
  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Power Source, Power Requirements
    100 – 240 V~, -10 % / +10 %
  • Calibration Weight
    1, 2 kg (class F1 or better)
  • Dust / Water Protection According to IEC 529
    IP 40
  • Interface Port
    USB | Type B