s
Skip to content Skip to navigation menu

PMA.Evolution Ex zone 2 incl. power supply (IN,KR,CN)& covers

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 2 hazardous areas, incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (IN,KR,CN).

Item no.:  EVO1Y1N3-C

Availability:  On Request

Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.

  • Internal Mixing Module
  • Amazingly Fast Installation
  • New High-contrast Display
  • Clean Work Environment

Brochure

PMA.Evolution – Der neue PMA-Standard - Effizient. Effektiv. Einfach.
de 1.8 MB
PMA.Evolution – The New PMA Standard - Economic. Efficient. Effective.
en 1.8 MB
PMA.Evolution - El nuevo estándar de PMA - Económica. Eficiente. Efectiva.
es 1.8 MB
PMA.Evolution – La nouvelle PMA standard - Économique, performante, efficace
fr 1.8 MB

Datasheet

PMA.Evolution (Modell EVO1Y1)
de 123.1 kB
PMA.Evolution (model EVO1Y1)
en 99.2 kB

Software

PMA Management Software
en 129.6 MB

User Manual

PMA.Evolution | PMA.EVO1Y — Paint-mixing Scales for Potentially Explosive Areas Zone 2
en 5.1 MB
PMA.Evolution — EVO1Y — 用于潜在爆炸区域 2 区的涂料混合天平
zh 7.2 MB
PMA.Evolution — EVO1Y1 — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen der Zone 2
de 6.8 MB
PMA.Evolution — EVO1Y1 — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres of Zone 2.
en 6.8 MB
PMA.Evolution — EVO1Y1 — Balances pour peintures pour l'utilisation dans les atmosphères explosives de la zone 2
fr 6.8 MB
PMA.Evolution — EVO1Y1 — Bilance per la miscelazione di vernici per l'utilizzo in aree a rischio di esplosione della zona 2
it 6.8 MB
PMA.Evolution — EVO1Y — Balanças de mistura de tinta para o uso em atmosfera potencialmente explosiva da zona 2
pt 7.2 MB
PMA.Evolution — EVO1Y1 — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas de la zona 2
es 6.7 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
en 319.4 kB
Manual_PMA_Management_Software
fr 1.1 MB
Manual_PMA_Management_Software
es 1.1 MB

Product properties

  • Readability
    0.1 g
  • Weighing capacity
    7,500 g
  • Cable Length
    N/A
  • Depth
    321 mm
  • Dimensions
    9.1 inch × 12.6 inch × 13.4 inch
  • Height
    341 mm
  • Temperature range
    +5 – +40 °C
  • Width
    233 mm
  • Power Plug
    China / India / Korea
  • Display
    High contrast B & W
  • Legal Verification
    N/A
  • Ex Approval/Zone
    Ex zone 2

Technical attributes

  • Power consumption
    2.0 W
  • Weighing pan diameter
    ⌀ 233 mm
  • Net weight, approx.
    3.0 kg
  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Power Source, Power Requirements
    100 – 240 V~, -10 % / +10 %
  • Calibration Weight
    1, 2, 5 kg (class F2 or better)
  • Dust / Water Protection According to IEC 529
    IP 40
  • IECEx
    Ex ic nA IIB T4 Gc
  • Europe (ATEX)
    II 3G Ex ic nA IIB T4 Gc
  • Interface Port
    USB | Type B