Skip to content Skip to navigation menu

PMA.Evolution Ex zone 1, 30 m | 98 ft (US,EU,UK) incl. covers

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (30 m | 98 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

Item no.:  EVO1X4N1-C

Price:  $2,880.00

Availability (ex works):  For more information please log in

Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.

  • Internal Mixing Module
  • Amazingly Fast Installation
  • New High-contrast Display
  • Clean Work Environment

Brochure

PMA.Evolution – The New PMA Standard - Economic. Efficient. Effective.
en 3.9 MB
PMA.Evolution - El nuevo estándar de PMA - Económica. Eficiente. Efectiva.
es 1.8 MB
PMA.Evolution – Der neue PMA-Standard - Effizient. Effektiv. Einfach.
de 3.9 MB
PMA.Evolution – La nouvelle PMA standard - Économique, performante, efficace
fr 1.8 MB
宣传手册:实验室称重产品精简目录
zh 9.9 MB

Software

PMA Management Software
en 129.6 MB

User Manual

PMA.Evolution | PMA.HD — EVO1X | LAB1X — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres
en 8.8 MB
PMA.Evolution | PMA.HD EVO1X | LAB1X — Balances pour peintures pour l'utilisation dans les atmosphères explosives
fr 5.5 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — 用于潜在爆炸性环境下的调漆用天平
zh 6.0 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
en 319.4 kB
Manual_PMA_Management_Software
fr 1.1 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen
de 5.3 MB
Manual_PMA_Management_Software
es 1.1 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Installation Instructions
en 7.7 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas
es 5.4 MB

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 1
  • Legal Verification
    N/A

Connections (Data)

  • Data Interface
    • USB
    • Type B

Dimensions

  • Cable Length
    30 m
  • Depth
    321 mm
  • Dimensions
    9.1 inch × 12.6 inch × 13.4 inch
  • Height
    341 mm
  • Weighing Pan Diameter
    ⌀ 233 mm
  • Width
    233 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Display
    High contrast B & W
  • Readability
    0.1 g

Operating Conditions

  • Maximum Weighing Capacity
    7,500 g

Power Requirements

  • Power Consumption
    2.0 W
  • Power Plug
    EU / UK / US
  • Power Requirements
    100 – 240 V~, -10 % / +10 %

Specifications

  • External Calibration Weight
    1, 2, 5 kg (class F2 or better)
  • Temperature Range
    +5°C – +40°C

Weights

  • Net Weight, approximate
    4.2 kg
External calibration weight 1 kg (class F2)

$121.90

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

External calibration weight 2 kg (class F2)

$177.10

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

External calibration weight 5 kg (class F2)

$296.70

Individual F2 weights from 1g to 10 kg. Material: special steel, non-magnetizable, highly corrosion-resistant, in plastic case.

In-use cover for display (set of 10)

$46.00

In-use cover for column (set of 10)
In-use cover for column (set of 10)
Item no.:   YDC03PMA-CO10

$46.00

In-use cover for weighing pan (set of 10)

$46.00

housing foot
housing foot
Item no.:   6912050

$38.00

weighing pan
weighing pan
Item no.:   69PM0119

collapsible box
collapsible box
Item no.:   69PM0120

cushion set
cushion set
Item no.:   69PM0121

supporting pan
supporting pan
Item no.:   69PM0122

Customers Also Purchased

PMA.HD Ex zone 1, 10 m

PMA.HD Ex zone 1, 10 m

Learn More
External calibration weight 5 kg (class F2)

External calibration weight 5 kg (class F2)

Learn More
In-use cover for display (set of 10)

In-use cover for display (set of 10)

Learn More
In-use cover for column (set of 10)

In-use cover for column (set of 10)

Learn More
In-use cover for weighing pan (set of 10)

In-use cover for weighing pan (set of 10)

Learn More