text.skipToContent text.skipToNavigation

PMA.Evolution Ex zone 1, 20 m (IN,KR,CN) incl. covers

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (20 m | 65 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (IN,KR,CN).

Item no.:  EVO1X3N3-C

Availability:  On Request

Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.

  • Internal Mixing Module
  • Amazingly Fast Installation
  • New High-contrast Display
  • Clean Work Environment

Brochure

PMA.Evolution – Der neue PMA-Standard - Effizient. Effektiv. Einfach.
de 1.8 MB
PMA.Evolution – The New PMA Standard - Economic. Efficient. Effective.
en 1.8 MB
PMA.Evolution - El nuevo estándar de PMA - Económica. Eficiente. Efectiva.
es 1.8 MB
PMA.Evolution – La nouvelle PMA standard - Économique, performante, efficace
fr 1.8 MB

Software

PMA Management Software
en 129.6 MB

User Manual

PMA.Evolution | PMA.HD — EVO1X | LAB1X — Installation Instructions
en 7.7 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — 用于潜在爆炸性环境下的调漆用天平
zh 6.0 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen
de 5.3 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres
en 8.8 MB
PMA.Evolution | PMA.HD EVO1X | LAB1X — Balances pour peintures pour l'utilisation dans les atmosphères explosives
fr 5.5 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas
es 5.4 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
en 319.4 kB
Manual_PMA_Management_Software
fr 1.1 MB
Manual_PMA_Management_Software
es 1.1 MB

Product properties

  • Readability
    0.1 g
  • Weighing capacity
    7,500 g
  • Cable Length
    20 m
  • Depth
    321 mm
  • Dimensions
    9.1 inch × 12.6 inch × 13.4 inch
  • Height
    341 mm
  • Temperature range
    +5 – +40 °C
  • Width
    233 mm
  • Power Plug
    China / India / Korea
  • Display
    High contrast B & W
  • Legal Verification
    N/A
  • Ex Approval/Zone
    Ex zone 1

Technical attributes

  • Power consumption
    2.0 W
  • Weighing pan diameter
    ⌀ 233 mm
  • Net weight, approx.
    3.9 kg
  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Power Source, Power Requirements
    100 – 240 V~, -10 % / +10 %
  • Calibration Weight
    1, 2, 5 kg (class F2 or better)
  • Dust / Water Protection According to IEC 529
    IP 40
  • FM (CAN)
    Ex ia CL I, DIV 1 GP C,D T4; CL I | Zone 1, Ex ib IIB T4
  • USA (FM)
    IS CL I, DIV 1, GP CD, T4; CL I, Zone 1, AEx ib IIB T4
  • IECEx
    Ex ib IIB T4 Gb
  • Interface Port
    USB | Type B