s
Skip to content Skip to navigation menu

ME Micro Balance, Factory verified

Specially designed for use in pharmaceutical laboratories and quality management systems.

Item no.:  ME36S-0CE

Availability:  On Request

This new ME36S microbalance features an exceptionally high weighing capacity of 31g and a readability of 1µg. The ME36S is designed for weighing the smallest sample quantities even in relatively heavy or bulky sample containers. The separate installation of weighing unit and display and/or electronic unit not only reduces thermal disturbances, but also delivers absolutely reliable weighing results. By virtue of its unique design, the ME36S display and weighing units are close enough for ideal operating convenience, with optimal spacing for ergonomic handling of microscopic sample quantities.

  • Flexible draft shield system with three independently motorized draft shield elements for fully automatic, intuitive operating at the press of a key.
  • Large, palm-activated keys with an intelligent learning function for user-friendly operation of the draft shield.
  • Removable key-board
  • Backlit, graphical display for consistently bright weight readouts.
  • Text prompts in plain English (and your choice of other languages) guide you quickly and confidently in configuring the balance.
  • The SQmin function displays the minimum allowable sample weight in accordance with the United States Pharmacopeia (can be activated by Sartorius Service).
  • S.U.R.E. function for dynamic display of the uncertainty of measurement and process accuracy in accordance with German Calibration Service (DAkkS) standards for continuous monitoring during all weighing routines (this function is activated by Sartorius Service).
  • isoCAL: fully automatic calibration/adjustment function with memory for calibration records.
  • 14 built-in application programs as standard features, such as differential weighing program for up to 999 samples, statistical evaluation, calculation of weights using a definable factor or equation, air density determination.

Brochure

Micro SE2 ME5
zh 3.3 MB
Correct Use and Handling of Analytical and Microbalances
en 2.3 MB
Correct Use and Handling of Analytical and Microbalances
en 1.1 MB

Datasheet

ME36S-0CE Microbalance
en 87.9 kB
Mikrowaage ME36S-0CE
de 94.0 kB
Microbalanza ME36S-0CE
es 93.3 kB
Microbilancia ME36S-0CE
it 92.9 kB
Microbalance ME36S-0CE
fr 113.6 kB

Flyer

Garantieverlängerung mit Geräteüberprüfung — Laborwaage — Bestellnummer: 84WAL0
de 92.1 kB

User Manual

Sartorius ME und SE — ME- und SE-Modelle Elektronische Analysen-, Halbmikro-, Mikro- und Ultra-Mikrowaagen
de 3.8 MB
Sartorius ME and SE Series ME and SE Models — Electronic Analytical Balances and Semi-micro-, Micro- and Ultra-Microbalances
en 2.5 MB
Série Sartorius ME et SE — Modèles ME et SE — Balances électroniques d’analyse, semi-micro, micro et ultra-micro
fr 2.6 MB
Sartorius Serie ME e SE — Modelli ME e SE — Bilance elettroniche analitiche, semimicro, micro e ultramicro
it 2.6 MB
ME y SE Sartorius — Modelos ME y SE — Balanzas electrónicas analíticas semimicro, micro y ultramicro
es 2.7 MB

Product properties

  • Minimum sample weight acc. to USP (typical)
    5 mg
  • Readability
    0.001 mg
  • Weighing capacity
    31 g
  • Adjustment
    Internal automatic (isoCAL)
  • Display
    White LED backlit graphic
  • Draft Shield
    Automatic
  • Legal Verification
    Factory verification
  • Data Interface
    RS232C bidirectional plus printer

Technical attributes

  • Weighing pan diameter
    ⌀ 30 mm
  • Weighing range according to EO
    0.1 mg – 31 g
  • Ionizer
    External (Option)
  • Linear Range Indicator
    Yes
  • ISO/GLP Compliant Printout
    Yes, in conjunction with optional Sartorius printer or PC
  • Additional Product Specifications
    • Verification interval: 1 mg
    • Weighing range according to EO: 0.1 mg – 31 g