Entris® Precision Balance
Entris® - Just Weighing
Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.
The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.
The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.
What is included
- Universal power adapter
- Round draft shield for mg-balances
- Installation and operating instructions
Applications
-
Application Programs
-
Weighing
-
Density
-
Percentage
-
Counting
-
Animal Weighing
- Conversion
-
Weighing
Dimensions
-
Dimensions WxDxH230 × 303 × 136 mm
-
Weighing Pan Diameter⌀ 115 mm
Features
-
LanguagesEnglish, French, German, Italian, Polish, Russian, Spanish
-
Repeatability1 mg
-
Scale Interval1 mg
-
Typical Stabilization Time1.1 s
General Specifications
-
External Calibration Weight200 g | F1
-
Linearity2 mg
-
Sensitivity Drift between +10 °C and +30 °C3 ± ppm/K
-
Weighing UnitsGrams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton
Operating Conditions
-
Maximum Weighing Capacity320 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)12.0 – 18.0 V DC | 2 W (typically)
Product Information
-
Packaging460 × 390 × 250 mm
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Ionizing blower for eliminating electrostatic charges on sample containers and samples