Entris® Laboratory Balances

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (1)

  • Entris® Precision Balance, 320g, 1mg, Internal Adjustment
    Item no.
    ENTRIS323I-1SUS Discontinued
    Maximum Weighing Capacity
    320 g
    Scale Interval
    1 mg
    Adjustment
    Internal
  • The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

    Product Information

    • Brand
      Entris®  
  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Ionizing Blower
    Item no.
    YIB01-0DR

    $2,060.00

    Ionizing blower for eliminating electrostatic charges on sample containers and samples

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Lab Balance Cable, RS-232/USB
    Item no.
    YCC01-USBM2

    $195.00

    RS-232 to USB connection cable

  • Ionizing Blower
    Item no.
    YIB01-0UR

    $2,310.00

    Ionizing blower for eliminating electrostatic charges on sample containers and samples