Entris® Analytical Balance, 120g, 0.1mg, Internal Adjustment
Entris® - Just Weighing
Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.
The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.
Item no.: ENTRIS124I-1SUS
Availability: Discontinued
Choose your Entris® Laboratory Balances
The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.
What is included
- Universal power adapter
- Draft Shield for analytical balances
- Installation and operating instructions
Brochure
Datasheet
User Manual
Applications
-
Application Programs
-
Weighing
-
Density
-
Percentage
-
Counting
-
Animal Weighing
- Conversion
-
Weighing
Compliance Information
-
Legal VerificationNone
Connections (Data)
-
Data InterfaceRS232C 25-pin
Dimensions
-
Dimensions WxDxH230 × 303 × 330 mm
-
Weighing Chamber Height230 mm
-
Weighing Pan Diameter⌀ 90 mm
Features
-
AdjustmentInternal
-
Anti-Theft Locking DeviceLockdown capability for cable or chain
-
DisplayWhite backlit, high-contrast display with 15 mm digits
-
LanguagesEnglish, French, German, Italian, Polish, Russian, Spanish
-
LevelingManual
-
Readability0.1 mg
-
Repeatability0.1 mg
-
Typical Stabilization Time2.5 s
-
Underfloor WeighingYes
General Specifications
-
Draft ShieldManual
-
External Calibration Weight100 g | E2
-
Linearity0.2 mg
-
Sensitivity Drift between +10 °C and +30 °C3 ± ppm/K
-
Weighing UnitsGrams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton
Operating Conditions
-
Maximum Weighing Capacity120 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
-
Power Requirements (Secondary)12.0 – 18.0 V DC | 2 W (typically)
Product Information
-
BrandEntris®
-
Packaging460 × 390 × 530 mm
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Ionizing blower for eliminating electrostatic charges on sample containers and samples