Cubis® Lab Balance MSA

Users can choose from thousands of options to configure their balance to suit their individual needs and obtain the optimal solution for integration into their process. But we didn’t stop at this level of innovation: when customers require a perfect solution to allow them to incorporate the lab balance into their processes in a fully individual way, configurability is simply not enough. We provide an elegant software solution that needs no additional laptop to implement a fully individual profile of specifications – from the integration of data into the infrastructure of the software to the complete control of the weighing process – and beyond. Your benefits: quick, clearlydefined processes and accuracy. But the growth on the 'hardware side' of the Cubis® family is unstoppable as well. With the new high capacity models, Cubis® now covers the entire range from the research and QC laboratory to the process developement labs and compounding areas. Here, Cubis® offers you the comprehensive accessories program to fit the solutions for your fully individual applications as well.

Choose your product

Products (6)

Cubis® High Capacity Micro Balance, 0.001 mg, 61 g
Item no.
MSA66S-000-DH
Scale Interval
0.001 mg
Display
High-resolution color TFT, touch screen
Maximum Weighing Capacity
61 g
Draft Shield
Automatic
Cubis® High Capacity Micro Balance, 0.001 mg, 31 g, Verified
Item no.
MSA36S-0CE-DH
Scale Interval
0.001 mg
Display
High-resolution color TFT, touch screen
Maximum Weighing Capacity
31 g
Draft Shield
Automatic
Cubis® High Capacity Micro Balance, 0.001 mg, 61 g, Verified
Item no.
MSA66S-0CE-DH
Scale Interval
0.001 mg
Display
High-resolution color TFT, touch screen
Maximum Weighing Capacity
61 g
Draft Shield
Automatic
Cubis® High Capacity Micro Balance, 0.001 mg, 31 g, Factory Certificate
Item no.
MSA36S-0TR-DH
Scale Interval
0.001 mg
Display
High-resolution color TFT, touch screen
Maximum Weighing Capacity
31 g
Draft Shield
Automatic
Cubis® High Capacity Micro Balance, 0.001 mg, 61 g, Factory Certificate
Item no.
MSA66S-0TR-DH
Scale Interval
0.001 mg
Display
High-resolution black and white, 5.7", graphic display
Maximum Weighing Capacity
61 g
Draft Shield
Automatic
Cubis® High Capacity Micro Balance, 0.001 mg, 31 g
Item no.
MSA36S-000-DH
Scale Interval
0.001 mg
Display
High-resolution color TFT, touch screen
Maximum Weighing Capacity
31 g
Draft Shield
Automatic

Cubis®. Buffet, à la Carte or Fully Customized?

Universal lab balances often have only limited options for adaptation to special workflows in laboratories. Usually, a situation results where SOPs have to be modified to work around the balance functionalities available.

Sartorius Cubis® balances overcome these limitations. They are the first laboratory balances that not only can be seamlessly integrated into your individual workflows. Thanks to a wide selection of accessories and mechanical components for extended options, these balances can also be adapted to your weighing containers and workplace conditions better than any other balance.

Users can choose from thousands of options to configure their balance to suit their individual needs and obtain the optimal solution for integration into their process. But we didn’t stop at this level of innovation: When customers require a perfect solution to allow them to incorporate the lab balance into their processes in a fully individual way, configurability is simply not enough. With , we provide an elegant software solution that needs no additional laptop to implement a fully individual profile of specifications – from the integration of data into the infrastructure of the software to the complete control of the weighing process – and beyond. Your benefits: quick, clearlydefined processes and accuracy. But the growth on the 'hardware side' of the Cubis® family is unstoppable as well. With the new high capacity models, Cubis® now covers the entire range from the research and QC laboratory to the process developement labs and compounding areas. Here, Cubis® offers you the comprehensive accessories program to fit the solutions for your fully individual applications as well.

Safe and Easy to Use with Standard Q-Guide

In addition to aspects strictly involving metrological specifications, preparing for and performing a weighing procedure and meeting the relevant regulatory standards are gaining ever-increasing importance. With the Q-Guide user interface, work tasks are not only faster but Q-Guide eliminates the need for the user to follow time-consuming working steps. The Q-Guide is designed so that the user only ever sees what is needed for carrying out the task at hand. Once a task has been defined, Q-guide guides the user interactively through the settings and hides information that is not relevant.

Individuality is the Key - More Efficiency and Safety with Q-Apps

Turn your Cubis® lab balance into Cubis®individual, and integrate customer-specific applications, called Q-Apps, into your balance. These are reloadable application programs that guide the user step-by-step through the specific workflow. It is thus guaranteed that the procedures described in the corresponding SOPs are observed at all times. This makes Q-Apps an attractive alternative to implementing external middleware.

Choose between Two Types of Q-Apps

As individual Q-Apps are performed according to their specific application, a variety of solutions for differential weighing, formula and filling quantity control applications are available as standard Q-Apps. Moreover, it is also possible to use standardized Q-Apps applications for the determination of the minimum sample weight according to USP as well as for easy pipette calibration. Workflows can be performed independently and do not necessarily require a PC connection.

Q-Level - The Automatic, Motorized Leveling Function

Exact leveling of a lab balance is the key element in inspection equipment monitoring and is essential for reliable readings. This is where Q-Level can provide valuable support, because users can define which tasks they will perform themselves and which the balance should carry out on its own. This is possible regardless of which of the three display | control units is chosen. Cubis® is the first lab balance that automatically checks, performs and documents its exact leveling. The Cubis® balance can be leveled with the push of a button or fully automatically when the isoCALfunction has been activated. Quick and safe leveling with a significantly reduced risk of contamination for users when they work with toxic substances in safety weighing cabinets. This eases the burden on the user and allows more time for the user’s actual tasks, in addition to being safer.

Product Information

  • Brand
    Cubis® MSA
Data Interface - Cubis® I
Item no.
YDO01MS-P

$270.00

RS-232C data interface, 9-pin - for use with Cubis® I lab balance

Foot Switch with T-Connector

$957.00

Foot switch with T-connector - lab balance accessory

Bar code scanner
Item no.
YBR03PS2 Discontinued

Bar code scanner PS/2

Barcode scanner with connecting cable, 120 mm reading range

Data Interface Module - Cubis® I

$270.00

Field upgradeable interface module for Cubis®

Foot Switch with T-Connector

$545.00

Foot switch with T-connector - lab balance accessory

Hand switch with T-connector

$605.00

Accessories for weights and weight sets

Display Cable 3m for Cubis® Series

$308.00

Display cable 3 m for Cubis® MSA and MSU models, for separate setup of display and weighing unit

Weighing Scoop
Item no.
6566-50

$71.50

Weighing scoop for Sartorius lab balances

Weighing Scoop
Item no.
6565-250

$117.00

Weighing scoop for Sartorius lab balances

LCD Remote Display
Item no.
YRD03Z

$660.00

Additional display for standard lab balances

Data Interface Module - Cubis® I

$270.00

Field upgradeable interface module for Cubis®

MSA Display and Keypad Unit

$4,160.00

Large, high-contrast liquid-crystal display, easy-to-understand menu guidance with short text prompts; clearly structured keys for precise activation of functions. It offers the optimal basis for users who need to weigh with the highest accuracy, but have lower needs in terms of complexity of a weighing process and in data management.

Infared Touch-Free Hand Sensor - Cubis®

$380.00

Infared sensor for touch-free hand activation of functions (e.g. controlling the draft shield)

Ionizing Blower
Item no.
YIB01-0DR

$2,020.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Infrared Sensor - Cubis® I
Item no.
YFH01MS Discontinued

Infrared sensor

MSE Display and Keypad Unit

$1,250.00

Large, high-contrast liquid-crystal display, easy-to-understand menu guidance with short text prompts; clearly structured keys for precise activation of functions. It offers the optimal basis for users who need to weigh with the highest accuracy, but have lower needs in terms of complexity of a weighing process and in data management.

MSU Display and Keypad Unit

$2,400.00

Display and Control Unit with B&W Graphic Display and Tactile Keys

Weighing Scoop
Item no.
641214

$122.00

Weighing scoop for Sartorius lab balances

Balance Table
Item no.
YWT09

$2,620.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Natural Stone Balance Table

$2,780.00

Balance table made of natural stone, with vibration dampeners.

Display Cable 3 m for Cubis® MSE models

$308.00

Display cable 3 m for Cubis® MSE models, for separated setup of display and weighing unit

Sartorius Stat-Pen
Item no.
YSTP01

$2,390.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Display Stand - Cubis® I

$692.00

Display stand for Cubis® 10mg/100mg-balances, 1 pc

Density Determination Kit - Cubis® I

$1,420.00

Density determination kit for analytical Cubis® balances

Density Determination Kit - Cubis® I

$1,420.00

Density determination kit for analytical Cubis® balances

Cable 3 m for weighing modul / e-box Cubis®

$438.00

Cable 3m between weighing module and electronics module for Cubis® models with 0.01 mg | 0.001 mg | 0.0001 mg

Checkweighing display (25-pin T-connector)

Accessories for weights and weight sets

Display Stand - Cubis® I

$644.00

Display stand for Cubis® 10mg/100mg-balances, 1 pc

Pipette Calibration Kit
Item no.
YCP04MS

$1,450.00

Pipette calibration kit for Cubis balances with readability 0.01mg and 0.1mg (hardware only)

Q-Grid Weighing Pan - Cubis® I
Item no.
YWP03MS Discontinued

Q-Grid weighing pan for Cubis®, 1 pc

Anti-Static Weighing Pan - Cubis® I

$373.00

Antistatic weighing pan for use with Cubis® I lab balance

Ready to Buy?