CPA Micro Balance

Compact, precise and easy to operate
Item no.: CPA26P-0CE
Availability: Discontinued
These three microbalance models are the mechatronic highlights of the new series Sartorius CPA Series.
Model CPA26P: With an adjustable fine range from 5 g with 2 µg readability and a maximum capacity of 21 g, this microbalance is ideal for weighing USP-defined minimum allowable sample quantities from 5 to 10 mg. The large round weighing pan (diameter: 50 mm) facilitates placement of samples.
Model CPA2P: This is the entry-level model for weighing minimal sample quantities, and provides incomparable value for money. The CPA2P-F variant is specially designed for weighing filters with diameters of up to 120 mm.
The special draft shield design ensures ergonomic procedures with even the smallest sample quantities, and the glass panels allow ambient light to illuminate the weighing pan. The stainless steel work areas and high-quality metal surfaces make it easy to keep the microbalance clean.
- Monolithic weigh cell; unique in this performance class
- Built-in, motorized calibration weight ensures the highest accuracy at the press of a key
- isoCAL calibration and adjustment function; facilitates regular, fully automatic calibration and adjustment to ensure the consistently high accuracy of the balance
- High-quality draft shield with smooth opening and closing
- High-contrast display with outstanding readability and large readout digits (16 mm)
Brochure
Compliance Information
-
ISO/GLP Compliant PrintoutYes, in conjunction with optional Sartorius printer or PC
-
Legal VerificationFactory verification
Connections (Data)
-
Data InterfaceRS232C bidirectional
Dimensions
-
Weighing Pan Diameter⌀ 50 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
DisplayBacklit LCD
-
LevelingManual
-
Readability0.002 | 0.01 mg
General Specifications
-
Additional Product Specifications
-
Verification interval: 1 mg
- Weighing range according to EO: 0.0002 – 21 g
-
Verification interval: 1 mg
-
Draft ShieldAutomatic
-
Minimum Sample Weight according to USP (typical)6 mg
Operating Conditions
-
Maximum Weighing Capacity21 g
Product Information
-
BrandCPA
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Ionizing blower for eliminating electrostatic charges on sample containers and samples