BSA Precision Balance
Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.
The BSA has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.
Item no.: BSA822
Choose your BSA Precision Balances
What is included
- Universal power adapter
- Installation and operating instructions
Brochure
User Manual
Applications
-
Application Programs
-
Animal Weighing
-
Calculation
-
Conversion
-
Counting
-
Density Determination
-
Percentage
-
Totalizing
- Weighing
-
Animal Weighing
Compliance Information
-
Legal VerificationCMC Type Approval Certificate (China)
Connections (Data)
-
Data InterfaceRS232C 25-pin
Dimensions
-
Dimensions WxDxH230 × 310 × 87 mm
-
Weighing Pan Diameter⌀ 150 mm
Features
-
AdjustmentExternal
-
Anti-Theft Locking DeviceLockdown capability for cable or chain
-
LanguagesEnglish, French, German, Italian, Polish, Russian, Spanish
-
LevelingManual
-
Readability10 mg
-
Repeatability10 mg
-
Underfloor WeighingYes
General Specifications
-
Draft ShieldNone
-
External Calibration Weight500 g | F2
-
Linearity30 mg
-
Weighing UnitsGrams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton
Operating Conditions
-
Maximum Weighing Capacity820 g
-
Operating Conditions - Temperature+10 – +30 °C
Power Requirements
-
Power Requirements100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
Product Information
-
BrandBSA
-
Packaging460 × 390 × 250 mm
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

Ionizing blower for eliminating electrostatic charges on sample containers and samples