Skip to content Skip to navigation menu

BSA Precision Balance

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The BSA has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Item no.:  BSA623S

 

What is included

  • Universal power adapter
  • Draft Shield for analytical balances
  • Installation and operating instructions

Brochure

BSA
zh 1.9 MB
赛多利斯集团 BSA系列电子天平 最新力作,成就实验室工作
zh 10.0 MB

User Manual

Description of the Interface for Entris, ED, GK and GW Balances/Scales
en 151.2 kB

Applications

  • Application Programs
    • Animal Weighing
    • Calculation
    • Conversion
    • Counting
    • Density Determination
    • Percentage
    • Totalizing
    • Weighing

Compliance Information

  • Legal Verification
    CMC Type Approval Certificate (China)

Connections (Data)

  • Data Interface
    RS232C 25-pin

Dimensions

  • Dimensions WxDxH
    230 × 310 × 305 mm
  • Weighing Chamber Height
    230 mm
  • Weighing Pan Diameter
    ⌀ 115 mm

Features

  • Adjustment
    External
  • Anti-Theft Locking Device
    Lockdown capability for cable or chain
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish
  • Leveling
    Manual
  • Readability
    1 mg
  • Repeatability
    1 mg
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    Manual
  • External Calibration Weight
    500 g | E2
  • Linearity
    2 mg
  • Weighing Units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton

Operating Conditions

  • Maximum Weighing Capacity
    620 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A

Product Information

  • Brand
    BSA
  • Packaging
    460 × 390 × 530 mm
Lab Balance Cable, RS-232/USB
Item no.
YCC01-USBM2

$174.00

RS-232 to USB connection cable

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

Plastic dust cover
Item no.
6960BP08

Printer ribbon cass. for Epson

Printer paper, YDP02/03/04, 57mmX40m,5ea

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Main Cord, 2-wires, India

Null indicator subassembly, compl.

Cord Set, 3-wires, United Kingdom

pressure plate (level indicator)

side door
Item no.
69BS0019

Power supply pcb
Item no.
69ED0003

STNG8-A US Power Supply 15V/220mA

top glass door
Item no.
69BS0023

Main Cord, 3-wires, Japan
Item no.
6900934S

Frame
Item no.
69BS0038

Main cord, 3-wires, USA, CDN

System-PCB (needs to be programmed)

Cord Set, 3-wires, Australia/Newseeland

Supporting pan
Item no.
69BS0030

Digital module pcb (needs to be prog.)

Set of grip elements (3 pcs)

Table power supply w/o 3-pol. main cord
Item no.
6971966 Discontinued

Base Housing
Item no.
69BS0034

levelling screw
Item no.
69B20005

shieldring
Item no.
69GP0006

Draft shield (1mg)
Item no.
69BS0036

overlay
Item no.
69BS0033

weighing pan
Item no.
69B12179

Data output
Item no.
69ED0002

Connector power supply EURO 230V
Item no.
6971412 Discontinued

Hood compl. (LCD, Overlay)

Packaging, complete
Item no.
69BS0041 Discontinued

Main Cord,  Europe Special order only

Temperature sensor PT1000

level indicator
Item no.
69B12133