Skip to content Skip to navigation menu

BSA Precision Balance

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The BSA has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Item no.:  BSA2202S

 

What is included

  • Universal power adapter
  • Installation and operating instructions

Brochure

BSA
zh 1.9 MB
赛多利斯集团 BSA系列电子天平 最新力作,成就实验室工作
zh 10.0 MB

User Manual

Description of the Interface for Entris, ED, GK and GW Balances/Scales
en 151.2 kB

Applications

  • Application Programs
    • Animal Weighing
    • Calculation
    • Conversion
    • Counting
    • Density Determination
    • Percentage
    • Totalizing
    • Weighing

Compliance Information

  • Legal Verification
    CMC Type Approval Certificate (China)

Connections (Data)

  • Data Interface
    RS232C 25-pin

Dimensions

  • Dimensions WxDxH
    230 × 310 × 91 mm
  • Weighing Pan Diameter
    ⌀ 180 mm

Features

  • Adjustment
    External
  • Anti-Theft Locking Device
    Lockdown capability for cable or chain
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish
  • Leveling
    Manual
  • Readability
    10 mg
  • Repeatability
    10 mg
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    None
  • External Calibration Weight
    2 kg | F1
  • Linearity
    20 mg
  • Weighing Units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton

Operating Conditions

  • Maximum Weighing Capacity
    2,200 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A

Product Information

  • Brand
    BSA
  • Packaging
    460 × 390 × 250 mm
Lab Balance Cable, RS-232/USB
Item no.
YCC01-USBM2

$174.00

RS-232 to USB connection cable

LCD Remote Display
Item no.
YRD03Z

$600.00

Additional display for standard lab balances

Laboratory Printer for Balances with GLP, Statistics

$1,330.00

Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

protecting cover (square pan)

Printer paper, YDP02/03/04, 57mmX40m,5ea

Printer ribbon cass. for Epson

Sartorius Stat-Pen
Item no.
YSTP01

$2,175.00

Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

Balance Table
Item no.
YWT09

$2,380.00

Balance table made of wood with cast-stone inset for precise, reliable weight measurements

External Battery Pack
Item no.
YRB11Z

$685.00

External, rechargeable battery pack

Ionizing Blower
Item no.
YIB01-0UR

$2,055.00

Ionizing blower for eliminating electrostatic charges on sample containers and samples

Balance table made from synthetic stone

$2,530.00

Balance table made of natural stone, with vibration dampeners.

Knob Weight
Item no.
YCW623-AC-02

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

overlay
Item no.
69BS0033

STNG8-A US Power Supply 15V/220mA

levelling screw
Item no.
69B20005

Main Cord,  Europe Special order only

pressure plate (level indicator)

Table power supply w/o 3-pol. main cord
Item no.
6971966 Discontinued

Base Housing
Item no.
69BS0034

Main Cord, 3-wires, Japan
Item no.
6900934S

Main Cord, 2-wires, India

System-PCB (needs to be programmed)

Power supply pcb
Item no.
69ED0003

Digital module pcb (needs to be prog.)

Weighing pan
Item no.
69BS0028

Temperature sensor PT1000

Data output
Item no.
69ED0002

Null indicator subassembly, compl.

Hood compl. (LCD, Overlay)

Cord Set, 3-wires, United Kingdom

Cord Set, 3-wires, Australia/Newseeland

Connector power supply EURO 230V
Item no.
6971412 Discontinued

Main cord, 3-wires, USA, CDN

level indicator
Item no.
69B12133