Skip to content Skip to navigation menu

Analytical balance

Compact, precise and easy to operate
The Sartorius CP generation of the field-proven Sartorius Competence series of laboratory balances, whose reliability has won over many users in their daily lab procedures, sets the standards yet again in technology, quality and features. The new CP is the first choice for those who wish to avoid the risk of buying the “wrong” weighing equipment. This series includes 5 analytical balances with finely staggered weighing ranges from 64 to 320 g.

Item no.:  CPA225D

Availability:  Discontinued

   

The combination of high-performance technological features in every CPA analytical balance with a rugged, built-to-last design ensures the best possible accuracy in continuous laboratory use.

Every CPA analytical balance has exactly the performance features that are required for fast and professional processing of weighing tasks. These include, for example, ISO/GLP recording and printing, in conjunction with a YDP03-0CE data printer from Sartorius or a computer. The bidirectional RS-232C data interface provides the basis for communication with other equipment, such as a computer.

Built-in, user-friendly application programs provide valuable support for advanced requirements, such as weighing in percent, net-total formulation, animal weighing, mass unit conversion and counting.

  • Built-in, motorized calibration weight ensures the highest accuracy at the press of a key
  • isoCAL calibration and adjustment function; facilitates regular, fully automatic calibration and adjustment to ensure the consistently high accuracy of the balance
  • Backlit display (except model CPA225D); digit size: 16 mm; read off results without error regardless of ambient lighting conditions
  • Generously dimensioned draft shield; easily to clean
  • Innovative, patented monolithic weigh cell for outstanding performance

Brochure

Correct Use and Handling of Analytical and Microbalances
en 1.1 MB
Correct Use and Handling of Analytical and Microbalances
en 2.3 MB

Connections (Data)

  • Data Interface
    RS232C bidirectional

Dimensions

  • Weighing Pan Diameter
    ⌀ 80 mm

General Specifications

  • Draft Shield
    Manual
  • Linearity
    ≤± 0.03 | 0.1 | 0.2 mg
  • Minimum Sample Weight according to USP (typical)
    50 mg

Operating Conditions

  • Maximum Weighing Capacity
    40 | 100 | 220 g

eShop Dynamic Attributes

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    Backlit LCD (except CPA225D)
  • Leveling
    Manual
  • Readability
    0.01 | 0.1 mg
  • Repeatability
    ≤± 0.02 / 0.05 / 0.1 mg
Density determination kit for liquids | solids (ME | LA balances)

$1,090.00

Accessories for weights and weight sets

Hand switch with T-connector

$505.00

Accessories for weights and weight sets

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01

$2,000.00

Service doc. folder German

Service doc. folder English

SartoCollect Software
SartoCollect Software
Item no.: YSC02

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Printer ribbon cass. for Epson

Adhesive label, continuous roll 20m/57mm

Printer paper, YDP02/03/04, 57mmX40m,5ea

Dust Cover (Display)
Dust Cover (Display)
Item no.: 6960CP04

Column
Column
Item no.: 69L00045

Profiled joint (2m)
Profiled joint (2m)
Item no.: 69LP0019

LCD module
LCD module
Item no.: 69CP0006

Main PCB
Main PCB
Item no.: 69CP0066

Table power supply w/o 3-pol. main cord

Shieldring
Shieldring
Item no.: 69CP0038

Set of rollers and holders
Set of rollers and holders
Item no.: 69CP0040

Rechargeable battery 3,0V  0,02Ah

Weighing chamber base plate
Weighing chamber base plate
Item no.: 69CP0039

Below-balance weighing hook M3

Top sliding door
Top sliding door
Item no.: 69CP0043

Main Cord, 3-wires, Japan
Main Cord, 3-wires, Japan
Item no.: 6900934S

Data output
Data output
Item no.: 69CP0065

draft shield without glass sliding doors

Connecting cable  (Balance/E-Box)

Weight 100g
Weight 100g
Item no.: 69B20125

Gasket (AC/mains plug)
Gasket (AC/mains plug)
Item no.: 69EA0007

Gasket
Gasket
Item no.: 69CP0037

scale pivot
scale pivot
Item no.: 69CP0035

Set of grip elements (3 pcs)
Set of grip elements (3 pcs)
Item no.: 69CP0033

frame, compl. (white)
frame, compl. (white)
Item no.: 69L00047

Set of small parts
Set of small parts
Item no.: 69CP0008

weighing pan
weighing pan
Item no.: 69CP0036

pressure plate (level indicator)

Side panel, complete
Side panel, complete
Item no.: 69CP0042

Main cord, 3-wires, Schweiz

Cord Set, 3-wires, United Kingdom

Cord Set, 3-wires, Australia/Newseeland

Cord Set, 3-wires, China
Cord Set, 3-wires, China
Item no.: 6971978

Main cord, 3 wires, Brasil
Main cord, 3 wires, Brasil
Item no.: 6971972

Main Cord, 3-wires, South-Africa

Main Cord, 3-wires, India
Main Cord, 3-wires, India
Item no.: 6971973

Main cord, 3-wires, Denmark

Packaging, complete
Packaging, complete
Item no.: 69CP0902

Levelling screws-set (4 pieces)

Main cord, 3-wires, USA, CDN

protecting cover
protecting cover
Item no.: 6960CP05

Main cord, 3-wires, Italy
Main cord, 3-wires, Italy
Item no.: 6971976

Main Cord,  Europe Special order only

hood compl.
hood compl.
Item no.: 69CP0183

Null indicator subassembly
Null indicator subassembly
Item no.: 69B20137

weight switching  (without weights)

Collapsible box
Collapsible box
Item no.: 69CP0952

System pcb
System pcb
Item no.: 69P00024

Cord Set, 3-wires, Israel
Cord Set, 3-wires, Israel
Item no.: 6971975

Overlay
Overlay
Item no.: 69CP0188

Main cord, 3-wires, Argentina

level indicator
level indicator
Item no.: 69B12133