Skip to content Skip to navigation menu

PMA.HD

Paint-mixing scale PMA.HD with a 2,200 g weighing capacity and a 0.01 g resolution for use in non-hazardous (safe) areas.

   

Choose your product

Products (2)

PMA.HD Ex zone 1, 20 m
PMA.HD Ex zone 1, 20 m
Item no.: LAB1X3
Cable Length
20 m
Brand
PMA.HD
Dimensions
8.3 inch × 11.6 inch × 10.3 inch
Maximum Weighing Capacity
2,200 g
PMA.HD Ex zone 1, 20 m | 65 ft, (US,EU,UK)
Cable Length
20 m
Brand
PMA.HD
Dimensions
8.3 inch × 11.6 inch × 10.3 inch
Maximum Weighing Capacity
2,200 g

The PMA.HD is the ideal solution for Painters, shops, and labs where higher accuracy for smaller amounts is needed.

With a high 10mg (0.01g) resolution, the Ex Zone1/Class I, Division 1 approval and the ability to connect to your color software, the PMA.HD provides the ideal specifications for fast and effective results in your color development lab.

The ergonomic design uses a smaller footprint, saving space, and the superior display and versatile power options make the PMA.HD the ideal solution for your mobile repairs

  • Higher accuracy for smaller amounts
  • Ideal solution for mobile applications
  • Versatile USB power options
  • Software compatibility

Brochure

PMA.HD Höchste Wägegenauigkeit für kleine Mengen
de 1.7 MB
PMA.HD When every drop counts
en 1.6 MB
PMA.HD Cuando cada gota cuenta
es 1.6 MB
宣传手册:实验室称重产品精简目录
zh 9.9 MB
PMA.HD Quand chaque goutte compte
fr 1.6 MB

Datasheet

PMA.HD (Modell SPO1S1)
de 102.7 kB
PMA.HD (model SPO1S1)
en 146.2 kB

User Manual

PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — 油漆混合用天平
zh 3.9 MB
PMA.Evolution | PMA.HD - EVO1S1 | SPO1S1 - Installation Instructions — Paint-mixing Scales
pl 3.7 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Farbmischwaage
de 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Paint-mixing Scale
en 3.6 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X - Installation Instructions — Paint-mixing Scales for Use in Potentially Explosive Atmospheres
en 9.2 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanza para la mezcla de pintura
es 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balanças de Mistura de tinta
pt 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Bilancia per la miscelazione di vernici
it 3.6 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Balance pour peintures
fr 3.6 MB
PMA.Evolution | PMA.HD EVO1X | LAB1X — Balances pour peintures pour l'utilisation dans les atmosphères explosives
fr 9.3 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Farbmischwaagen für den Einsatz in explosionsgefährdeten Bereichen
de 9.1 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Paint-Mixing Scales for Use in Potentially Explosive Atmospheres
en 9.1 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — 用于潜在爆炸性环境下的调漆用天平
zh 9.8 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Färgblandningsvågar för insats i explosionsfarliga områden
9.2 MB
PMA.Evolution | PMA.HD — EVO1X | LAB1X — Balanzas para la mezcla de pinturas, para uso en áreas potencialmente explosivas
es 9.2 MB
Manual_PMA_Management_Software
de 541.1 kB
Manual_PMA_Management_Software
en 319.4 kB
Manual_PMA_Management_Software
fr 1.1 MB
Manual_PMA_Management_Software
es 1.1 MB
PMA.Evolution | PMA.HD — EVO1S1 | SPO1S1 — Весы для смешивания красок
ru 3.8 MB

Customers Also Purchased

In-use cover for display (set of 10)

In-use cover for display (set of 10)

Learn More