Skip to content Skip to navigation menu

Ultrafiltration

   

Choose your product

Narrow your results

Filter by product attributes

Products (282)

PES Membrane, 5,000 MWCO, 47mm, 10pc
PES Membrane, 5,000 MWCO, 47mm, 10pc
Item no.: 14629--47------D
MWCO
5 kD
Membrane Thickness
120 µm
Filter Type
Membrane Filters
Filter Diameter
⌀ 47 mm
Vivaflow 50 R, 10,000 MWCO Hydrosart
Brand
Vivaflow® 50R
Volume Range
100 – 1,000 mL
Maximum Allowable Working Temperature
60 °C (140 °F)
MWCO
10 K
Vivaspin 2, 3,000 MWCO, PES, 25pc
Brand
Vivaspin® 2
Volume Range
0.4 – 2 mL
MWCO
3 K
Pore Size
N/A
Vivacon 500, 30,000 MWCO Hydrosart, 25pc
Brand
Vivacon® 500
Volume Range
0.1 – 0.5 mL
MWCO
30 K
PCR Grade
No
Vivaflow 200, 50,000 MWCO PES
Brand
Vivaflow® 200
Volume Range
500 – 5,000 mL
Maximum Allowable Working Temperature
60 °C (140 °F)
MWCO
50 K