Skip to content Skip to navigation menu

Centrisart I | Centrifugal Ultrafiltration

Centrisart® I is a ready-to-use unit for small volume centrifugal ultrafiltration to separate proteins from low molecular weight substances in biological samples. Centrisart® I features a unique design: Ultrafiltration in the direction opposite to the centrifugal force. This is so effective in preventing premature blockage of the filter that even whole blood samples can be deproteinized. Centrisart® I can be used in fixed-angle or swinging-bucket rotors accepting standard 15 ml tubes. Ultrafiltration of 90% of the original sample volume is typically completed in about 30 min.The ultrafiltrate is collected in the floater insert tube, where it is readily accessible without removing the tube. Removal of proteins from biological samples is a critical step for e.g. drug binding studies or the determination of metabolites in serum.

  • Centrifugal ultrafiltration against direction of centrifugal force
  • Removal of proteins from biological samples, even whole blood
  • Fast and simple preparation of protein-free ultrafiltrates
  • Wide range of MWCO

Typical applications include

  • Drug binding studies
  • Determination of metabolites in serum
  • Protein removal from blood samples

Performance Characteristics

Time to filter
50% of sample
volume
Time to filter
90% of sample
volume
Passage of
sample
species
volume
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO 300 min. n/a 0 %
10,000 MWCO 35 min. 80 min. 2 %
20,000 MWCO 9 min. 20 min. 2 %
IgG 0.25 mg/ml (160,000 MW)
100,000 MWCO 13 min. 35 min. 3 %
Blue Dextran 0.1 mg/ml (2,000,000 MW)
300,000 MWCO 9 min. 25 min. 28 %

   

Choose your product

Products (1)

Centrisart® I Centrifugal Ultrafiltration Devices - 20 kDa MWCO (CTA)

$83.00

12 Pieces
MWCO
20 kD
Brand
Centrisart® I
Volume Range
0.1 – 2.5 mL
Concentrator Body/Sleeve
Cellulose Propionate
Results per page: | |

Centrisart® I is a ready-to-use unit for small volume centrifugal ultrafiltration to separate proteins from low molecular weight substances in biological samples. Centrisart® I features a unique design: Ultrafiltration in the direction opposite to the centrifugal force. This is so effective in preventing premature blockage of the filter that even whole blood samples can be deproteinized. Centrisart® I can be used in fixed-angle or swinging-bucket rotors accepting standard 15 ml tubes. Ultrafiltration of 90% of the original sample volume is typically completed in about 30 min.The ultrafiltrate is collected in the floater insert tube, where it is readily accessible without removing the tube. Removal of proteins from biological samples is a critical step for e.g. drug binding studies or the determination of metabolites in serum.

  • Centrifugal ultrafiltration against direction of centrifugal force
  • Removal of proteins from biological samples, even whole blood
  • Fast and simple preparation of protein-free ultrafiltrates
  • Wide range of MWCO

Typical applications include

  • Drug binding studies
  • Determination of metabolites in serum
  • Protein removal from blood samples

Performance Characteristics

Time to filter
50% of sample
volume
Time to filter
90% of sample
volume
Passage of
sample
species
volume
BSA 1.0 mg/ml (66,000 MW)
5,000 MWCO 300 min. n/a 0 %
10,000 MWCO 35 min. 80 min. 2 %
20,000 MWCO 9 min. 20 min. 2 %
IgG 0.25 mg/ml (160,000 MW)
100,000 MWCO 13 min. 35 min. 3 %
Blue Dextran 0.1 mg/ml (2,000,000 MW)
300,000 MWCO 9 min. 25 min. 28 %

Application Note

High Recovery of Cationised Protein in Centrisart® I
en 2.1 MB

Catalog

Lab Ultrafiltration and Purification Products
en 11.2 MB

Datasheet

Datasheet Service LPS Calibration Centrifuge
en 417.5 kB
Test Protocol Rotational Speed Test Protocol Temperature — Centrisart® Laboratory Centrifuge (US and Canada)
en 411.7 kB
Datasheet Service LPS Installation Centrifuge
en 405.4 kB
Datasheet Service LPS Installation Centrifuge
de 414.0 kB
Datasheet Service LPS IQ-OQ Centrifuge
en 417.6 kB
Datasheet Service LPS IQ-OQ Centrifuge
de 428.6 kB
Datasheet Service LPS Preventative Maintenance Centrifuge
de 414.1 kB
Datasheet Service LPS Preventative Maintenance Centrifuge
en 405.5 kB

User Manual

Centrisart® 1
en 304.1 kB

Customers Also Purchased

Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More
SafetySpace® Filter Tip, 5-200 µl, Single Tray

SafetySpace® Filter Tip, 5-200 µl, Single Tray

Learn More
Vivacon 500, 2,000 MWCO Hydrosart, 25pc

Vivacon 500, 2,000 MWCO Hydrosart, 25pc

Learn More
Mline® Mechanical Pipette, Single Channel

Mline® Mechanical Pipette, Single Channel

Learn More
SafetySpace® Filter Tip, 50-1000 µl, Single Tray

SafetySpace® Filter Tip, 50-1000 µl, Single Tray

Learn More
Vivacon 2, 2,000 MWCO Hydrosart, 25pc

Vivacon 2, 2,000 MWCO Hydrosart, 25pc

Learn More