Filter Boards/ Grade C 160 / 15 x 70 mm Sheets
Filter boards made from cotton linters with >95% alpha-cellulose content. Each 15 mm x 70 mm sheet is 0.3 mm thick, and weighs 160 g/m2. Used for filtration of cooking and transformer oils and as base paper for further impregnation with certain reagents. Wet strengthened and suitable for pressure or vacuum filtration.
- Price (USD):
- $7.60
- Item No.:
- FT-2-343-015070
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Paper Boards for the Filtration and Absorption of Liquids
- Used in analytical sample preparation
- Made from cotton linters and refined pulp with > 95% alpha-cellulose content
- Weight of 160 g/m2
- Thickness of 0.3 mm
- Wet bursting strength of ≥ 50 kPa
- Air resistance of 25 mbar
- Sheets of 15 x 70 mm
- 100 sheets per pack
Applications
-
Application AreaAnalytical sample preparation
Dimensions
-
Dimensions15 × 70 mm
-
Filter DiameterN/A
General Specifications
-
Air Resistance25 mbar
-
Capillary Rise / 10 Minutes80 mm
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
Filtration Time40 s
-
GradeC 160
-
Thickness0.3 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Bursting Strengthn.a.
-
Pore SizeN/A
-
Retention RateN/A
-
Wet Bursting Strength> 50 kPa
Product Information
-
Filter TypePaper Boards
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight160 g/m²