Skip to content Skip to navigation menu

Sedimentation

   

Choose your product

Products (11)

Rotina 380 Centrifuge
Rotina 380 Centrifuge
Item no.: GB-C1701
Brand
Hettich
Cooling
No
Dimensions
457 mm × 600 mm × 418 mm
Line Voltage
200 – 240 V
Rotanta 460 Centrifuge With Cpanel
Brand
Hettich
Cooling
No
Dimensions
456 mm × 554 mm × 706 mm
Line Voltage
200 – 240 V
Rotfix 32A Digital Benchtop Centrifuge
Brand
Hettich
Dimensions
366 mm × 430 mm × 257 mm
Line Voltage
100 – 127 V
Line Frequency
50 – 60 Hz
Rotfix 32A Digital Benchtop Centrifuge
Brand
Hettich
Dimensions
366 mm × 430 mm × 257 mm
Line Voltage
208 – 240 V
Line Frequency
50 – 60 Hz
Universal 320 Rrefrigerated Benchtop Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
401 mm × 695 mm × 346 mm
Line Voltage
200 – 240 V