Skip to content Skip to navigation menu

Density Gradients

   

Choose your product

Products (11)

Rotfix 32A Digital Benchtop Centrifuge
Brand
Hettich
Dimensions
366 mm × 430 mm × 257 mm
Line Voltage
208 – 240 V
Line Frequency
50 – 60 Hz
Rotanta 460R With Cpanel
Rotanta 460R With Cpanel
Item no.: GB-C5660
Brand
Hettich
Cooling
Yes
Dimensions
456 mm × 770 mm × 706 mm
Line Voltage
220 – 240 V
Rotofix 46 Benchtop Centrifuge, Without Rotor
Brand
Hettich
Dimensions
345 mm × 538 mm × 647 mm
Line Voltage
220 – 240 V
Line Frequency
50 – 60 Hz
Universal 320 (110 v)
Universal 320 (110 v)
Item no.: GB-C1401-01
Brand
Hettich
Cooling
No
Dimensions
395 mm × 520 mm × 346 mm
Line Voltage
100 – 127 V
Rotina 420 R refrigerated Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
423 mm × 713 mm × 654 mm
Volume Range
0.2 – 600 mL