Skip to content Skip to navigation menu

Small Bench Centrifuges

   

Choose your product

Products (9)

Rotfix 32A Digital Benchtop Centrifuge
Brand
Hettich
Dimensions
366 mm × 430 mm × 257 mm
Line Voltage
100 – 127 V
Line Frequency
50 – 60 Hz
Rotfix 32A Digital Benchtop Centrifuge
Brand
Hettich
Dimensions
366 mm × 430 mm × 257 mm
Line Voltage
208 – 240 V
Line Frequency
50 – 60 Hz
Rotofix 46H Heated Centrifuge, Without Rotor
Brand
Hettich
Dimensions
345 mm × 538 mm × 647 mm
Line Voltage
200 – 240 V
Line Frequency
50 – 60 Hz
Rotina 380R Heating/Cooling Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
418 mm × 457 mm × 750 mm
Line Voltage
220 – 240 V
Rotina 380 Centrifuge
Rotina 380 Centrifuge
Item no.: GB-C1701
Brand
Hettich
Cooling
No
Dimensions
457 mm × 600 mm × 418 mm
Line Voltage
200 – 240 V
Rotofix 46 Benchtop Centrifuge, Without Rotor
Brand
Hettich
Dimensions
345 mm × 538 mm × 647 mm
Line Voltage
220 – 240 V
Line Frequency
50 – 60 Hz
Universal 320 (110 v)
Universal 320 (110 v)
Item no.: GB-C1401-01
Brand
Hettich
Cooling
No
Dimensions
395 mm × 520 mm × 346 mm
Line Voltage
100 – 127 V
Rotina 420 R refrigerated Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
423 mm × 713 mm × 654 mm
Volume Range
0.2 – 600 mL
Universal 320 Rrefrigerated Benchtop Centrifuge
Brand
Hettich
Cooling
Yes
Dimensions
401 mm × 695 mm × 346 mm
Line Voltage
200 – 240 V
Results per page: | |