Skip to content Skip to navigation menu

Chromatography

   

Choose your product

Narrow your results

Filter by product attributes

Products (55)

Vivapure LentiSELECT 500
Vivapure LentiSELECT 500
Item no.: VS-LVPQ500

Lab Filtration Accessories

Chromatography Paper / Grade FN 1 / 400 × 400 mm Sheets

$164.00

100 Pieces
Dimensions
400 × 400 mm
Thickness
0.19 mm
Grade
FN 1
Packaging
Non-sterile, bulk packed
Chromatography Paper / Grade FN 8 / 470 × 580 mm Sheets

$240.00

50 Pieces
Dimensions
470 × 580 mm
Thickness
0.9 mm
Grade
FN 8
Packaging
Non-sterile, bulk packed
Chromatography Paper / Grade FN 100 / 100 mm × 100 m Reels

$355.00

1 Piece
Dimensions
100 mm × 100 m
Thickness
0.35 mm
Grade
FN 100
Packaging
Non-sterile, bulk packed
Chromatography Paper / Grade FN 4 / ⌀ 300 mm Filter Discs

$35.00

100 Pieces
Thickness
0.24 mm
Grade
FN 4
Packaging
Non-sterile, bulk packed
Filter Type
Chromatography Papers
Chromatography Paper / Grade FN 7a / 580 × 600 mm Sheets

$205.00

50 Pieces
Dimensions
580 × 600 mm
Thickness
0.41 mm
Grade
FN 7a
Packaging
Non-sterile, bulk packed
Chromatography Paper / Grade FN 5 / 580 × 600 mm Sheets

$265.00

100 Pieces
Dimensions
580 × 600 mm
Thickness
0.18 mm
Grade
FN 5
Packaging
Non-sterile, bulk packed
Chromatography Paper / Grade FN 100 / 580 × 600 mm Sheets

$250.00

50 Pieces
Dimensions
580 × 600 mm
Thickness
0.35 mm
Grade
FN 100
Packaging
Non-sterile, bulk packed
Chromatography Paper / Grade FN 1 / 470 × 580 mm Sheets

$147.00

100 Pieces
Dimensions
470 × 580 mm
Thickness
0.19 mm
Grade
FN 1
Packaging
Non-sterile, bulk packed
Chromatography Paper / Grade FN 7a / 60 × 90 mm Sheets

$197.00

100 Pieces
Dimensions
60 × 90 mm
Thickness
0.41 mm
Grade
FN 7a
Packaging
Non-sterile, bulk packed
Vivapure® H Mini S & Q
Vivapure® H Mini S & Q
Item no.: VS-IX01SQ16

$147.00

16 Pieces
Brand
Vivapure® H
Ligand
Quaternary ammonium
Binding Capacity
4 mg
Sample Volume
24 × 0.5 mL
Vivapure® S Maxi H
Vivapure® S Maxi H
Item no.: VS-IX20SH08
Brand
Vivapure® S
Ligand
Sulphonic acid
Binding Capacity
60 – 80 mg
Sample Volume
8 × 20 mL
Vivapure® D MINI M, PACK OF 24
Vivapure® D MINI M, PACK OF 24
Item no.: VS-IX01DM24
Brand
Vivapure® D
Vivapure® D Mini H
Vivapure® D Mini H
Item no.: VS-IX01DH24

$210.00

24 Pieces
Brand
Vivapure® D
Ligand
Diethylamine
Binding Capacity
4 mg
Sample Volume
24 × 0.5 mL
Chromatography Paper / Grade FN 3 / 580 × 600 mm Sheets

$230.00

100 Pieces
Dimensions
580 × 600 mm
Thickness
0.19 mm
Grade
FN 3
Packaging
Non-sterile, bulk packed
Results per page: | |