Skip to content Skip to navigation menu

EcoMix.Compact terminal for EX zone 1

The EcoMix.COMPACT terminal version can be installed as an extension to an available PMA scale easily and quickly for even more operating convenience.

Item no.:  EM02T-X

Availability:  Discontinued

 

Sartorius EcoMix.COMPACT terminal for use in Ex zone 1

Do you already use a Sartorius PMA scale in your mixing room? Then you can quickly and easily expand the capabilities of this scale for enhanced and convenient operation by connecting the EcoMix.COMPACT terminal-only version.

The combined benchtop | wall-mounting bracket on the EcoMix.COMPACT terminal gives you the user-friendly flexibility you need to set it up the way it's best for you. And you'll find it easy to connect the terminal even to a heavy-duty five-gallon paint scale set up on the floor.

  • Affordable solution for paint mixing in hazardous areas
  • Backward-compatible terminal-only version for extending the capabilities of an available PMA scale
  • Easy-to-read SVGA display
  • Complete QWERTY keypad
  • Combined benchtop | wall-mountingbracket
  • Approved for use in areas exposed to the risk of fire

Accessories Information

  • Accessories Included
    QWERTY industrial design keyboard

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 1
  • Protection Against Fire
    TÜV NORD CERT according to DIN VDE 0100-482:2003

Connections (Data)

  • Data Interface
    • RS422
    • RS232

Dimensions

  • Dimensions WxDxH
    245 × 244 × 239 mm

Features

  • Display
    LCD (monochrome)

General Specifications

  • Temperature Range
    0°C – +40°C

Power Requirements

  • Power Requirements
    115 – 230 V, -20% – +15%

Product Information

  • Brand
    EcoMix.COMPACT
Grounding cable, 2 m (6.5 ft.)
Item no.
YCC01-X046M2

$16.00

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

Main pcb C
Item no.
69PM0099

Module pcb C1
Item no.
69PM0100

Data output C1 with metal plate

Data cable, 9-pin D-Sub male/female 2m

Display module
Item no.
69PM0098