Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Paint Mixing Solutions (77)

PMA.Vision for use in Ex zone 2, 20 m
PMA.Vision for use in Ex zone 2, 20 m
Item no.: VIS1Y3 Discontinued
Brand
PMA.Vision
PMA.Vision for use in Ex zone 2
PMA.Vision for use in Ex zone 2
Item no.: VIS1Y1 Discontinued
Brand
PMA.Vision
PMA.Vision for use in Ex zone 2, 30 m
PMA.Vision for use in Ex zone 2, 30 m
Item no.: VIS1Y4 Discontinued
Brand
PMA.Vision
PMA.Vision for use in Ex zone 1, 30 m
PMA.Vision for use in Ex zone 1, 30 m
Item no.: VIS1X4 Discontinued
Brand
PMA.Vision
PMA.Vision for use in Ex zone 1, 20 m
PMA.Vision for use in Ex zone 1, 20 m
Item no.: VIS1X3 Discontinued
Brand
PMA.Vision
PMA.Vision for use in Ex zone 1, 10 m
PMA.Vision for use in Ex zone 1, 10 m
Item no.: VIS1X2 Discontinued
Brand
PMA.Vision
PMA.Vision for use in Ex zone 1
Brand
PMA.Vision
PMA.Vision Ex zone 2, 10 m (AU,ZA,BR)
Brand
PMA.Vision
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 2
Paint Mixing Scale PMA.Power for use in non hazardous areas with a weighing range of 35 kg and 0.1 g resolution, RS232 Interface, integrated recalculation function
Brand
PMA.Power
Maximum Weighing Capacity
35,000 g
Ex Approval/Zone
Non ex
Power Requirements
100 – 240 V
PMA.HD Ex zone 1, 30 m | 98 ft, (US,EU,UK)
Brand
PMA.HD
Dimensions
8.3 inch × 11.6 inch × 10.3 inch
Maximum Weighing Capacity
2,200 g
Ex Approval/Zone
Ex zone 1
PMA.Evolution Standard incl. power supply (US,EU,UK)& covers
Brand
PMA.Evolution
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Non ex
PMA.Power Ex zone 1 package
PMA.Power Ex zone 1 package
Item no.: PMP01P-XDR013
Brand
PMA.Power
Maximum Weighing Capacity
35,000 g
Ex Approval/Zone
Ex zone 1
Power Requirements
100 – 240 V
PMA.Vision Ex zone 1, 20 m | 65 ft (US,EU,UK)
Brand
PMA.Vision
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 1
PMA.Evolution Ex zone 1, 20 m incl. covers
Brand
PMA.Evolution
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Ex zone 1
PMA.Evolution Standard incl. covers
Brand
PMA.Evolution
Dimensions
9.1 inch × 12.6 inch × 13.4 inch
Maximum Weighing Capacity
7,500 g
Ex Approval/Zone
Non ex
Results per page: | |