NPS for Microsart® e.motion Dispenser

Nutrient pad sets - dehydrated media pads in petri dishes , pre-sterilized, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Price ({0})
Price can currently not be determined.
Item No.: 
14074--50----RDN
Availability: 
Discontinued
Pieces
100

NPS for Microsart® e.motion Dispenser

Applications

  • Application Area
    Bioburden/Microbial enumeration  

Biological Information

  • Target Microorganism
    Staphylococci, Staph. aureus  

Dimensions

  • Diameter
    ⌀ 5 cm  
  • Filter Diameter
    ⌀ 50 mm  

General Specifications

  • Culture Media
    Chapman  
  • Membrane Color | Grid Color
    white | green  

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)  

Physicochemical Information

  • Pore Size
    0.45 µm  

Product Information

  • Pack Size
    100  
  • Type
    Media  

Sterility/Purity

  • Delivery Condition
    Sterile  
  • Tweezers, stainless steel

    $47.80

    Membrane filters should be handled with tweezers to avoid possible contamination by hand contact. Sartorius stainless steel tweezers are flammable and autoclavable. The gripping surfaces are flat and rounded for gentle, firm hold of the membrane filter.