Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Water and Wastewater Analysis (445)

Regenerated Cellulose (RC) Membrane Filter
Packaging
Sterile, individually packed
Filter Diameter
⌀ 50 mm
Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 100 mm diameter, 25 pieces per pack

$179.00

25 Pieces
Flow Rate
15 mL/min/cm²/bar (Water)
Pore Size
0.2 µm
Membrane Thickness
170 µm
Grade
18407
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13806--50------N

$115.00

100 Pieces
Type
Membrane filter
Pore Size
0.45 µm
Hydrophobic Edge
None
Delivery Condition
Non-Sterile
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13006--47------R

$795.00

1,000 Pieces
Type
Membrane filter
Pore Size
0.45 µm
Hydrophobic Edge
None
Delivery Condition
Non-Sterile
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11306, 0.45 µm pore size, 30 mm diameter, 100 pieces per pack

$134.00

100 Pieces
Flow Rate
70 mL/min/cm²/bar (Water)
Pore Size
0.45 µm
Membrane Thickness
130 µm
Grade
11306
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13101--47------N

$185.00

100 Pieces
Type
Membrane filter
Pore Size
8 µm
Membrane Thickness
115 – 145 µm
Hydrophobic Edge
3 mm
Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 293 mm diameter, 25 pieces per pack

$901.00

25 Pieces
Flow Rate
25 mL/min/cm²/bar (Water)
Pore Size
0.2 µm
Membrane Thickness
170 µm
Grade
18407
Hydrophobic PTFE Membrane Filters / Type 11807

$1,496.00

25 Pieces
Flow Rate
11 mL/min/cm²/bar (Isopropanol)
Pore Size
0.2 µm
Membrane Thickness
65 µm
Grade
11807
Hydrophobic PTFE Membrane Filters / Type 11842

$933.00

25 Pieces
Flow Rate
250 mL/min/cm²/bar (Isopropanol)
Pore Size
5 µm
Membrane Thickness
100 µm
Grade
11842
Cellulose Acetate Membrane Filters / Type 11107

$129.00

25 Pieces
Flow Rate
24 mL/min/cm²/bar (Water)
Pore Size
0.2 µm
Membrane Thickness
120 µm
Grade
11107
Cellulose Acetate (CA) Membrane Filter
Cellulose Acetate (CA) Membrane Filter
Item no.: 13506--47------N

$185.00

100 Pieces
Type
Membrane filter
Pore Size
0.45 µm
Membrane Thickness
160 – 200 µm
Hydrophobic Edge
3 mm
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11306,  0.45 µm pore size, 142 mm diameter, 25 pieces per pack

$156.00

25 Pieces
Flow Rate
70 mL/min/cm²/bar (Water)
Pore Size
0.45 µm
Membrane Thickness
130 µm
Grade
11306
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11301, 8.0 µm pore size, 100 mm diameter, 100 pieces per pack

$490.00

100 Pieces
Flow Rate
750 mL/min/cm²/bar (Water)
Pore Size
8 µm
Membrane Thickness
130 µm
Grade
11301
Hydrophobic PTFE Membrane Filters / Type 11803

$335.00

25 Pieces
Flow Rate
80 mL/min/cm²/bar (isopropanol)
Pore Size
1.2 µm
Membrane Thickness
100 µm
Grade
11803
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13106--47----HEN
Type
Membrane filter
Pore Size
0.45 µm
Packaging
Sterile, individually packed
Hydrophobic Edge
6 mm
Results per page: | |