Skip to content Skip to navigation menu

Pharmaceutical Quality Control

   

Choose your product

Narrow your results

Filter by product attributes

Products (471)

Regenerated Cellulose (RC) Membrane Filter
Packaging
Sterile, individually packed
Filter Diameter
⌀ 50 mm
Cellulose Acetate Membrane Filters / Type 11104

$83.00

100 Pieces
Flow Rate
200 mL/min/cm²/bar (Water)
Pore Size
0.8 µm
Membrane Thickness
120 µm
Grade
11104
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11342, 5.0 µm pore size, 90 mm diameter, 25 pieces per pack

$245.00

25 Pieces
Flow Rate
570 mL/min/cm²/bar (Water)
Pore Size
5 µm
Membrane Thickness
130 µm
Grade
11342
Polyamide Membrane Filters / Type 25006
Polyamide Membrane Filters / Type 25006
Item no.: 25006--90------G

$127.00

25 Pieces
Flow Rate
35 mL/min/cm²/bar (Water)
Pore Size
0.45 µm
Membrane Thickness
115 µm
Grade
25006
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11306, 85 mm diameter, 100 pieces per pack

$505.00

100 Pieces
Flow Rate
70 mL/min/cm²/bar (Water)
Pore Size
0.45 µm
Membrane Thickness
130 µm
Grade
11306