Skip to content Skip to navigation menu

Cellulose Acetate (CA) Membrane Filter

The non-sterile membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. They can be used for colony counting, particle testing and microscopy. Choose between gridded or non-gridded, membranes, either with or without hydrophobic edge.

Item no.:  13506--47----HCN

Price:  $199.00

Availability:  For more information please log in

100 Pieces
   

Cellulose acetate membrane filter with hydrophobic edge

Non-sterile, gridded membrane filters can be used for colony counting, particle testing and microscopy. Before usage, the filters first need to be sterilized (e.g. by autoclaving at 121°C). The membrane filters are available in different pore sizes and three different material types. Cellulose nitrate filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, which assures effective retention combined with high flow rates and optimal colony growth. Cellulose acetate combines high flow rates and thermal stability with very low adsorption characteristics. The various filter colors allow the best possible contrast to the colonies or particles for easy and reliable quantification and identification.

  • High flow membranes
  • Three different colors
  • The membrane filters are in accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780.

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Hydrophobic Edge
    6 mm
  • Membrane Thickness
    160 – 200 µm

General Specifications

  • Membrane Color | Grid Color
    white | black

eShop Dynamic Attributes

  • Delivery Condition
    Non-Sterile
  • Market
    • Environmental/Water Testing
    • Food & Beverage
  • Membrane Material
    Cellulose Acetate (CA)
  • Package Type
    Bulk
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic