Skip to content Skip to navigation menu

Water Analysis

   

Choose your product

Narrow your results

Filter by product attributes

Products (482)

Cellulose Acetate Membrane Filters / Type 11105
Flow Rate
115 mL/min/cm²/bar (Water)
Pore Size
0.65 µm
Membrane Thickness
120 µm
Grade
11105
Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters / Type 11301, 8.0 µm pore size, 100 mm diameter, 100 pieces per pack
Flow Rate
750 mL/min/cm²/bar (Water)
Pore Size
8 µm
Membrane Thickness
130 µm
Grade
11301
Cellulose Acetate Membrane Filters / Type 11105
Flow Rate
115 mL/min/cm²/bar (Water)
Pore Size
0.65 µm
Membrane Thickness
120 µm
Grade
11105
Hydrophobic PTFE Membrane Filters / Type 11803

$335.00

25 Pieces
Flow Rate
80 mL/min/cm²/bar (isopropanol)
Pore Size
1.2 µm
Membrane Thickness
100 µm
Grade
11803
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13106--47----HEN

$210.00

100 Pieces
Type
Membrane filter
Pore Size
0.45 µm
Packaging
Sterile, individually packed
Hydrophobic Edge
6 mm