Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Filtration Systems (90)

Fine Adjustment Head for Pressure Filtration

$176.00

Brand
Microsart®
Microsart@solve | Camber to Dissolve 47 mm Gelatin Filter

$230.00

Brand
Microsart®
Container for anaerobic incubation

$610.00

1 Piece

Stainless steel container with metal insert for convenient insertion and removal of Petri dishes.

School kit for environmental microbiology
School kit for environmental microbiology
Item no.: 24002 Discontinued
Animal Components
No
CSA Compliant
No
Harmonized Tariff Schedule
3920.79.9000
Electrical / Battery item
No
Syringe holder/support for Sterisart® 16469

Syringe holder and rinsing fluid flow-rate controller/restrictor. The pre-filled syringe holder/support facilitates dilution of the contents of pre-filled syringes and flushing the surface of a syringe needle, during sterility testing. It is compatible with the Sterisart®16469--------GBD and the 16469--------GSD. 

Petri Dishes, 60 mm
Petri Dishes, 60 mm
Item no.: 14311--60------N

$42.00

100 Pieces

Cardboard discs and petri dishes - pre-sterilized in plastic magazines, suitable for the corresponding dispenser

Glass Vacuum Filtration Device With Flask, 47/50 mm

$610.00

1 Piece
Filtration Area
12.5 cm²
Filter Holder Type
Glass Vacuum Filter Holders
Materials of Construction
All-Glass with glass frit filter support
Connectors
15 mm outside diameter
Combisart® 1-branch Manifold

$790.00

1 Piece
Brand
Combisart®
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Individual Filter Holder

$700.00

1 Piece
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Filter Diameter
⌀ 47 mm / 50 mm
Polycarbonate Filter Holder

$135.00

1 Piece
Filtration Area
12.5 cm²
Maximum Operating Pressure
0.5 bar (7 psi)
Collecting Vessel
Yes
Filter Diameter
⌀ 47 mm
Individual Filter Holder

$825.00

1 Piece
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Filter Diameter
⌀ 47 mm / 50 mm
Glass Vacuum Filtration Device, 47/50 mm

$390.00

1 Piece
Filtration Area
12.5 cm²
Filter Holder Type
Glass Vacuum Filter Holders
Materials of Construction
Glass with PTFE-coated screen filter support
Connectors
15 mm outside diameter
Glass Vacuum Filtration Device, 25 mm

$275.00

1 Piece
Filtration Area
3 cm²
Filter Holder Type
Glass Vacuum Filter Holders
Materials of Construction
Glass with PTFE-coated screen filter support
Connectors
12 mm outside diameter
Combisart® 1-branch Manifold

$740.00

1 Piece
Brand
Combisart®
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Stainless steel rotor cover for Sterisart® Universal Pump

$1,060.00

1 Piece

Stainless steel rotor cover for Sterisart® Universal Pump

Results per page: | |