Sterisart® Universal Pump, without display
Sterisart® universal pump for sample and media transfer into the Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches, or installed countersunk in the working surface of isolators. Sterisart® universal pump is available as an upgraded version with display and user software. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.
Item no.: 16419
Price (USD): $13,820.00
Choose your Sterisart® Universal Pumps For Sterility Tests
The Sterisart® Universal Pump is available in two versions: as basic version 16419 and as an upgraded version 16420 with display and user software.The pump can be used in clean rooms, integrated into clean benches, or installed countersunk in the working surface of isolators. Its low, compact design has a space-saving footprint – a great benefit for most clean room benchtops and isolators.
- Closed system – no ventilation for enhanced safety
- Robust
- Compact and ergonomic construction
- Modular design
Brochure
Accessories Information
-
SoftwareNo
Applications
-
ApplicationSterility Testing
-
Application AreaSterility Testing
-
MarketPharma/Biotech
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantYes
-
Electrical / Battery itemYes
General Specifications
-
Culture MediaN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
Power Requirements
-
Line Frequency50 – 60 Hz
-
Power Consumption100 W
-
Power Requirements100-240 VAC
Product Information
-
BrandSterisart®
-
Pack Size1
-
TypeInstrument

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

The pump foot switch regulates the operation of the Sterisart® Universal Pump (start-stop function). The footswitch is directly connected to the pump via a dedicated port (RS 485) or through the communication hub of the syringe holder/ support (1ZA---0024)

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filtration method but eliminates the procedure of manipulating filters. As such, risk of a secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System:
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System:
- Sterility testing of sterile pharmaceuticals and medical devices
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filtration method but eliminates the procedure of manipulating filters. As such, risk of a secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System:
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System:
- Sterility testing of sterile pharmaceuticals and medical devices
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method but eliminates the procedure of manipulating the filters. As a result, risk of secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System
- Sterility testing of pharmaceutical products and medical devices
- Aseptic sampling
The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method but eliminates the procedure of manipulating the filters. As a result, risk of secondary contamination (and false-positive results) is eliminated.
Top Features of the Sterisart® NF System
- Guaranteed sterile barrier for aseptic septum sampling
- Gas-impermeable, color- and bar-coded packaging
- Adapters for use of the Sterisart® NF System in all pumps
Popular Applications for the Sterisart® NF System
- Sterility testing of pharmaceutical products and medical devices
- Aseptic sampling