Skip to content Skip to navigation menu

Sterisart® Universal Pumps For Sterility Tests

Sterisart® universal pump for sample and media transfer into the Sterisart® NF systems for sterility tests. The peristaltic pump can be used in clean rooms, integrated into clean benches, or installed countersunk in the working surface of isolators. Sterisart® universal pump is available as an upgraded version with display and user software. The sterility test system features a compact design with a space-saving footprint - a great benefit for most clean room benchtops and isolators.

   

Choose your product

Products (2)

Sterisart® Universal Pump, with display

$16,430.00

1 Piece
Brand
Sterisart®
Power Requirements
100-240 VAC
Line Frequency
50 – 60 Hz
Software
Yes
Sterisart® Universal Pump, without display

$11,620.00

1 Piece
Brand
Sterisart®
Power Requirements
100-240 VAC
Line Frequency
50 – 60 Hz
Software
No

The Sterisart® Universal Pump is available in two versions: as basic version 16419 and as an upgraded version 16420 with display and user software.The pump can be used in clean rooms, integrated into clean benches, or installed countersunk in the working surface of isolators. Its low, compact design has a space-saving footprint – a great benefit for most clean room benchtops and isolators.

  • Closed system – no ventilation for enhanced safety
  • Robust
  • Compact and ergonomic construction
  • Modular design

Brochure

Sterisart® Universal Pumpe - Das richtige Equipment für Ihren Sterilitätstest
de 4.2 MB
New Sterisart® Universal Pump
en 4.0 MB
Новый насос Sterisart® Universal
ru 1.0 MB

Catalog

Products for Microbiological Control (US and Canada)
en 5.2 MB

Datasheet

Produktfamilie Sterisart® - Verbrauchsmaterialien für die Sterilitätsprüfung
de 4.9 MB
Datasheet Service LPS IQ-OQ Sterisart
en 446.9 kB
Data Service LPS IQ-OQ Sterisart
de 457.7 kB
Datasheet Service LPS Preventative Maintenance Sterisart
en 421.4 kB
Datasheet Service LPS Preventative Maintenance Sterisart
de 430.0 kB

User Manual

Pompe universelle Sterisart 16420
fr 1.9 MB
Sterisart Universal Pump 16419 — Sterisart® Universal-Pumpe 16419
en 2.6 MB