Choose your BACTair™ Culture Media Plates
BACTair™ culture media plates are ready-to-connect prefilled agar media plates for microbiological air monitoring using the AirPort MD8 air sampler (impaction method). Airborne microorganisms are directly captured on the culture media plates, where the plates function directly as collection heads. This means that the collection properties are integrated right into the culture media plates. With BACTair™, there is no longer a need for metal sieve plates or metal collection heads, which demand regular sterilisation for routine sampling. The geometry of the culture media plate with its 400 holes yields exceptional sampling efficiency.
- Individually, sterile packaged
- Integrated disposable sieve
- Pre-filled with agar media
- Samples 1m³ in 8 minutes
- Optimised geometry
The Sabouraud agar is used for the recovery of dermatophytes and other pathogenic and nonpathogenic fungi.
Applications
-
ApplicationAir Monitoring
-
Application AreaAir monitoring
-
Industry
-
Food & Beverage
- Pharma / Biotech
-
Food & Beverage
-
MarketEnvironmental/Water Testing
Biological Information
-
Target MicroorganismYeasts and molds
Dimensions
-
Dimensions11.6 × 2.4 cm
-
Filter DiameterN/A
General Specifications
-
Culture MediaSabouraud Agar
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate> 0.65 µm
Product Information
-
BrandBACTair™
-
Media FormatAgar
-
Pack Size10
-
Package TypePlates
-
PackagingSterile, individually packed
-
TypeMedia
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.