Skip to content Skip to navigation menu

Water Analysis

   

Choose your product

Narrow your results

Filter by product attributes

Products (224)

Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13106--47----HEN

$210.00

100 Pieces
Type
Membrane filter
Pore Size
0.45 µm
Packaging
Sterile, individually packed
Hydrophobic Edge
6 mm
Cellulose Nitrate (CN) Membrane Filter
Cellulose Nitrate (CN) Membrane Filter
Item no.: 13004--50------N

$115.00

100 Pieces
Type
Membrane filter
Pore Size
0.8 µm
Hydrophobic Edge
None
Delivery Condition
Non-Sterile
Cellulose Acetate Membrane Filters / Type 12303
Flow Rate
320 mL/min/cm²/bar (Water)
Pore Size
1.2 µm
Membrane Thickness
140 µm
Grade
12303
CN white - green, non-sterile, 0.45 µm
Pore Size
0.45 µm
Hydrophobic Edge
None
Delivery Condition
Non-Sterile
Filter Diameter
⌀ 47 mm
Hydrophobic PTFE Membrane Filters / Type 11806
Flow Rate
20 mL/min/cm²/bar (Isopropanol)
Pore Size
0.45 µm
Membrane Thickness
80 µm
Grade
11806