Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Pumps (6)

Peristaltic Load Pump Head, Size 16
1 Piece
Item no.
VFA012
Brand
Vivaflow®
Application
Microbial Enumeration
Line Frequency
50/60Hz
Maximum Vacuum
N/A

$585.00

Peristaltic Pump Drive, 115v
1 Piece
Item no.
VFP002
Brand
Vivaflow®
Dimensions
1,287 mm × 225 mm × 87 mm
Power Requirements
115V
Line Voltage
115 V

$1,135.00

Manual vacuum pump with manometer
1 Piece
Item no.
16673
Power Requirements
without power
Line Voltage
no voltage
Type of Pump
Hand-Operated Vacuum Pump
Flow Rate
Variable

$255.00

VACUUM PUMP, 110V, 60Hz, EACH.
Item no.
16695
Power Requirements
110 V | 60 Hz
Line Voltage
110 V
Type of Pump
Vacuum Pump
Flow Rate
> 20.0 L/min
LABORATORY VACUUM PUMP, 110V/60Hz, EACH.
1 Piece
Item no.
16615
Power Requirements
110 V | 60 Hz
Line Voltage
110 V
Type of Pump
Vacuum Pump
Flow Rate
> 26.0 L/min

$1,975.00

Water jet pump, with G ¾" female thread
1 Piece
Item no.
16611
Power Requirements
without power
Line Voltage
no voltage
Type of Pump
Water Jet Pump
Flow Rate
Variable

$186.00