Microsart® e.motion Filter Dispenser
Membrane filters play a key role in any microbiological testing procedure. Make the release of those filters efficient with the Microsart® e.motion Dispenser, which assists in membrane filter dispensing with as little as a touch. The ability to accurately quantify microorganisms in liquids is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice, as it provides reliable and reproducible results. Our membrane filters are released from their sterile packaging automatically at the touch of a button, hands-free or by foot switch: the choice is yours.
Top Features of the Microsart® e.motion Dispenser:
- Fast and easy-to-use
- Three operation modes
- Reliable membrane filtration
Popular Applications for the Microsart® e.motion Dispenser:
- Environmental water testing
- Quality control (QC) of beverages and cosmetics
- Bioburden testing of samples in the Pharmaceutical Industry
Item no.: 16713----BO
Price: $2,205.00
Choose your Microsart® e.motion Membrane Filter Dispenser
Enjoy efficient and ergonomic workflows for reliable and fast membrane filter dispensing. Thanks to its small footprint, the Microsart® e.motion Dispenser saves precious space under the laminar air flow which can be used for samples, media and funnels instead. You have the freedom of choice between three operation modes.
Convenient Design
The Microsart® e.motion Dispenser is designed for hassle-free dispensing without worrying about restocking the machine. With its specialized design, the membrane filter can be inserted or changed conveniently. Expedite your laboratory workflow with an uninterrupted flow of membrane filters at your disposal.
Lightweight and Mobile
The Microsart® e.motion Dispenser is comparatively low in weight compared to other machinery with the same functionality. This makes the Microsart® e.motion Dispenser easy to remove or transport. Carry out procedures at your own convenience.
Choice Between Three Operation Modes
Equipped with three built-in command modes, this dispenser caters to a variety of preferences. Consisting of push-button, foot-switch or sensor mode, you’re free to choose the work style that suits you best.
Large Stocking Capacity
Individuals with daily tasks of microorganism testing usually restock their equipment every day due to the small stocking capacity. The Microsart® e.motion Dispenser takes care of that small task. Containing up to 250 membrane filters at a time, the latest Big Packs feature allows you to get through the day without having to break tempo and fill up your Microsart® e.motion Dispenser.
Brochure
Applications
-
ApplicationMicrobial Enumeration
Dimensions
-
Dimensions WxDxH172 × 230 × 233
General Specifications
-
Dispensing Speed0.5 sec.
Power Requirements
-
Line Frequency47 – 63 Hz
-
Power Requirements100 – 240 V
Product Information
-
BrandMicrosart® e.motion

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.Microsart® e.motion membrane filter with 0.45 µm cellulose nitrate (CN) membrane for colony counting, particle testing and microscopy. The membrane filter is suitable for use in the Microsart® e.motion fiilter dispenser and is sterile-sealed without protective paper on top of each filter in a specially designed individual package on a band.
Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.
Sartorius membrane filters not only feature the widest selection, three different filter colors, two different diameters and a variety of pore sizes.
The various filter colors and distinctly visible gridlines provide the best contrast with the colonies for easy and reliable quantification and identification.
The membrane filter band specially designed for the Microsart® e.motion dispenser can be conveniently inserted and easily changed, as needed.
Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.