Skip to content Skip to navigation menu

Filtration Systems

   

Choose your product

Narrow your results

Filter by product attributes

Products (86)

Bottle Holder for Sterisart® Universal Pump

$250.00

1 Piece

Spare/ replacement bottle Holder for Sterisart® Universal Pump

School kit for environmental microbiology
School kit for environmental microbiology
Item no.: 24002 Discontinued
Animal Components
No
CSA Compliant
No
Harmonized Tariff Schedule
3920.79.9000
Electrical / Battery item
No
Petri Dishes, 60 mm
Petri Dishes, 60 mm
Item no.: 14311--60------N

$42.00

100 Pieces

Cardboard discs and petri dishes - pre-sterilized in plastic magazines, suitable for the corresponding dispenser

Individual Filter Holder
Filtration Area
12.5 cm²
Maximum Operating Pressure
2 bar (29 psi)
Collecting Vessel
No
Filter Diameter
⌀ 47 mm / 50 mm
Polycarbonate Filter Holder

$135.00

1 Piece
Filtration Area
12.5 cm²
Maximum Operating Pressure
0.5 bar (7 psi)
Collecting Vessel
Yes
Filter Diameter
⌀ 47 mm